Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.
The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.2088 - $0.522 | 1444 In stock |
0.083 in
2.1 mm
|
||
| $0.0992 - $0.2201 | Request the lead time here |
0.173 in
4.4 mm
|
||
| $0.0938 - $0.573 | 10891 In stock |
0.287 in
7.3 mm
|
||
| $0.0846 - $0.5166 | 6252 In stock |
0.366 in
9.3 mm
|
||
| $0.0929 - $0.567 | 9210 In stock |
0.421 in
10.7 mm
|
||
| $0.0788 - $0.4808 | 1605 In stock |
0.484 in
12.3 mm
|
||
| $0.339 - $0.8475 | 8300 In stock |
0.575 in
14.6 mm
|
||
| $0.2915 - $0.7265 | 44802 In stock |
0.701 in
17.8 mm
|
||
| $0.302 - $0.7533 | 2770 In stock |
0.791 in
20.1 mm
|
||
| $0.2174 - $1.359 | 8763 In stock |
0.669 in
17 mm
|
||
| $0.3239 - $0.8064 | 1000 In stock |
0.106 in
2.7 mm
|
||
| $0.0884 - $0.5397 | 27367 In stock |
0.213 in
5.4 mm
|
||
| $0.3239 - $0.8064 | 31066 In stock |
0.346 in
8.8 mm
|
||
| $0.3065 - $0.7701 | 480 In stock |
0.394 in
10 mm
|
||
| $0.1865 - $0.4661 | 3081 In stock |
0.445 in
11.3 mm
|
||
| $0.2016 - $0.5045 | Request the lead time here |
0.539 in
13.7 mm
|
||
| BP1058A | $0.1713 - $1.0469 | 269500 In stock |
0.614 in
15.6 mm
|
|
| $0.339 - $0.8475 | 11982 In stock |
0.740 in
18.8 mm
|
||
| $0.1917 - $1.1973 | 7602 In stock |
0.807 in
20.5 mm
|
||
| $0.2282 - $1.3944 | 901 In stock |
0.882 in
22.4 mm