| Quantity | Unit price |
|---|---|
| 100 - 499 | $0.8064 |
| 500 - 2499 | $0.3599 |
| 2500 + | $0.3239 |
| Fitting Diameter | 0.346 in |
|---|---|
| Fitting Diameter | 8.8 mm |
| Flange Diameter | 0.453 in |
| Flange Diameter | 11.5 mm |
| Colour | Natural |
| Full Material | Low Density Polyethylene |
| Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue