| Quantity | Unit price |
|---|---|
| 100 - 1999 | $0.5397 |
| 2000 - 9999 | $0.2208 |
| 10000 - 49999 | $0.0981 |
| 50000 + | $0.0884 |
| Fitting Diameter | 0.213 in |
|---|---|
| Fitting Diameter | 5.4 mm |
| Flange Diameter | 0.472 in |
| Flange Diameter | 12 mm |
| Colour | Natural |
| Full Material | Low Density Polyethylene |
| Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue