| Quantity | Unit price |
|---|---|
| 100 - 999 | $0.4661 |
| 1000 - 4999 | $0.2072 |
| 5000 + | $0.1865 |
| Fitting Diameter | 0.445 in |
|---|---|
| Fitting Diameter | 11.3 mm |
| Flange Diameter | 0.567 in |
| Flange Diameter | 14.4 mm |
| Colour | Natural |
| Full Material | Low Density Polyethylene |
| Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue