| Quantity | Unit price |
|---|---|
| 200 - 999 | $0.4808 |
| 1000 - 4999 | $0.1967 |
| 5000 - 24999 | $0.0875 |
| 25000 + | $0.0788 |
| Fitting Diameter | 0.484 in |
|---|---|
| Fitting Diameter | 12.3 mm |
| Flange Diameter | 16 mm |
| Flange Diameter | 0.630 in |
| Colour | Natural |
| Full Material | Low Density Polyethylene |
| Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue