Menu Search

Pipe Caps

In stock

A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.

The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.

This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.

  • Material: Polyethylene (PE)
  • Colours: Black, Blue, Orange, Red and Yellow

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Item Code Price range Availability Inside Diameter View
RRC18E $22.2441 - $54.5961 1 In stock
18.000 in
$157.3802 - $179.3319 24 In stock
32.000 in
$0.8513 - $2.0888 4000 In stock
2.860 in
$0.4433 - $2.7515 3600 In stock
0.840 in
$0.7215 - $4.5135 1481 In stock
1.315 in
$0.4239 - $2.6552 4638 In stock
0.675 in
$0.1334 - $0.8186 9805 In stock
0.840 in
$0.3129 - $0.7701 10340 In stock
1.910 in
$1.1372 - $2.7806 34212 In stock
3.470 in
RRC5A $3.519 - $8.6169 319 In stock
5.630 in
$1.0278 - $2.5587 242 In stock
1.660 in
$0.5975 - $3.7412 174 In stock
1.050 in
$3.0846 - $7.7237 Request the lead time here
4.500 in
RRC10A $8.3633 - $20.5403 Request the lead time here
10.680 in
$31.4049 - $77.0706 3915 In stock
20.000 in
$94.8471 - $158.0909 15 In stock
26.000 in
$72.0123 - $176.7102 305 In stock
30.000 in
$348.2195 - $407.243 23 In stock
42.000 in
$4.3241 - $10.62 3777 In stock
6.640 in
$0.3281 - $0.7991 Request the lead time here
1.910 in
  • of 3
Standard Sizes Pipe Cap - Inside Diameter - 457.2 mm | 18.000 in ; Inside Height - 85.7 mm | 3.375 in ; Black

RRC18E

Price Range
$54.5961 - $22.2441

Stock Levels
1 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 812.8 mm | 32.000 in ; Inside Height - 119.9 mm | 4.720 in ; Black

RRC32A

Price Range
$179.3319 - $157.3802

Stock Levels
24 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 72.6 mm | 2.860 in ; Inside Height - 40.1 mm | 1.580 in ; Orange

RRC2-1/2D

Price Range
$2.0888 - $0.8513

Stock Levels
4000 In stock
Attributes
  • Colour
    Orange
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 21.3 mm | 0.840 in ; Inside Height - 20.7 mm | 0.813 in ; Black

NPS1/2B

Price Range
$2.7515 - $0.4433

Stock Levels
3600 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 33.4 mm | 1.315 in ; Inside Height - 20.7 mm | 0.813 in ; Black

NPS1B

Price Range
$4.5135 - $0.7215

Stock Levels
1481 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 17.1 mm | 0.675 in ; Inside Height - 20.7 mm | 0.813 in ; Black

NPS3/8B

Price Range
$2.6552 - $0.4239

Stock Levels
4638 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 21.3 mm | 0.840 in ; Inside Height - 18.2 mm | 0.717 in ; Black

RRC1/2A

Price Range
$0.8186 - $0.1334

Stock Levels
9805 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 48.5 mm | 1.910 in ; Inside Height - 23.5 mm | 0.925 in ; Black

RRC1-1/2A

Price Range
$0.7701 - $0.3129

Stock Levels
10340 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 88.1 mm | 3.470 in ; Inside Height - 44.5 mm | 1.750 in ; Blue

RRC3A

Price Range
$2.7806 - $1.1372

Stock Levels
34212 In stock
Attributes
  • Colour
    Blue
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 143 mm | 5.630 in ; Inside Height - 54.6 mm | 2.150 in ; Blue

RRC5A

Price Range
$8.6169 - $3.519

Stock Levels
319 In stock
Attributes
  • Colour
    Blue
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 42.2 mm | 1.660 in ; Inside Height - 35.7 mm | 1.406 in ; Black

NPS1-1/4B

Price Range
$2.5587 - $1.0278

Stock Levels
242 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 26.7 mm | 1.050 in ; Inside Height - 20.7 mm | 0.813 in ; Black

NPS3/4B

Price Range
$3.7412 - $0.5975

Stock Levels
174 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4.500 in ; Inside Height - 40.5 mm | 1.594 in ; Black

NPS4B

Price Range
$7.7237 - $3.0846

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 271.3 mm | 10.680 in ; Inside Height - 61.2 mm | 2.410 in ; Black

RRC10A

Price Range
$20.5403 - $8.3633

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 508 mm | 20.000 in ; Inside Height - 75.1 mm | 2.955 in ; Black

RRC20A

Price Range
$77.0706 - $31.4049

Stock Levels
3915 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 660.4 mm | 26.000 in ; Inside Height - 114.3 mm | 4.500 in ; Black

RRC26A

Price Range
$158.0909 - $94.8471

Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 762 mm | 30.000 in ; Inside Height - 117.5 mm | 4.625 in ; Black

RRC30A

Price Range
$176.7102 - $72.0123

Stock Levels
305 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 1066.8 mm | 42.000 in ; Inside Height - 133.4 mm | 5.250 in ; Black

RRC42A

Price Range
$407.243 - $348.2195

Stock Levels
23 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 168.7 mm | 6.640 in ; Inside Height - 49.8 mm | 1.960 in ; Black

RRC6A

Price Range
$10.62 - $4.3241

Stock Levels
3777 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 48.5 mm | 1.910 in ; Inside Height - 23.5 mm | 0.925 in ; Orange

RRC1-1/2E

Price Range
$0.7991 - $0.3281

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y