A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.
The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.
This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | View | |
|---|---|---|---|---|
| $0.4433 - $2.7515 | 3600 In stock |
0.840 in
21.3 mm
|
||
| $36.3846 - $60.6656 | 730 In stock |
24.000 in
609.6 mm
|
||
| $0.131 - $0.8016 | 15496 In stock |
0.66 in
16.76 mm
|
||
| $1.1372 - $2.7806 | 32812 In stock |
3.470 in
88.1 mm
|
||
| RRC5A | $3.519 - $8.6169 | 319 In stock |
5.630 in
143 mm
|
|
| $8.5803 - $21.0468 | 60 In stock |
10.580 in
268.7 mm
|
||
| $86.649 - $108.2751 | 63 In stock |
28.000 in
711.2 mm
|
||
| RRC18E | $22.2441 - $54.5961 | 1 In stock |
18.000 in
457.2 mm
|
|
| $33.7032 - $56.1596 | 89 In stock |
22.000 in
558.8 mm
|
||
| $0.1422 - $0.8738 | 21943 In stock |
1.045 in
26.5 mm
|
||
| $163.9187 - $191.7141 | 34 In stock |
36.000 in
914.4 mm
|
||
| $0.1334 - $0.8186 | 9805 In stock |
0.840 in
21.3 mm
|
||
| $0.3129 - $0.7701 | 5340 In stock |
1.910 in
48.5 mm
|
||
| $14.2067 - $34.8288 | Request the lead time here |
14.000 in
355.6 mm
|
||
| $31.4049 - $77.0706 | 3870 In stock |
20.000 in
508 mm
|
||
| $94.8471 - $158.0909 | 15 In stock |
26.000 in
660.4 mm
|
||
| $72.0123 - $176.7102 | 305 In stock |
30.000 in
762 mm
|
||
| $348.2195 - $407.243 | 23 In stock |
42.000 in
1066.8 mm
|
||
| $0.5975 - $3.7412 | 174 In stock |
1.050 in
26.7 mm
|
||
| $3.0846 - $7.7237 | Request the lead time here |
4.500 in
114.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue