Menu Search

Pipe Caps

In stock

A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.

The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.

This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.

  • Material: Polyethylene (PE)
  • Colours: Black, Blue, Orange, Red and Yellow

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Item Code Price range Availability Inside Diameter View
$0.4433 - $2.7515 3600 In stock
0.840 in
$36.3846 - $60.6656 1114 In stock
24.000 in
$0.131 - $0.8016 15496 In stock
0.66 in
$1.1372 - $2.7806 33162 In stock
3.470 in
RRC5A $3.519 - $8.6169 319 In stock
5.630 in
$8.5803 - $21.0468 60 In stock
10.580 in
$86.649 - $108.2751 63 In stock
28.000 in
RRC18E $22.2441 - $54.5961 1 In stock
18.000 in
$33.7032 - $56.1596 89 In stock
22.000 in
$0.1422 - $0.8738 21943 In stock
1.045 in
$163.9187 - $191.7141 34 In stock
36.000 in
$0.1334 - $0.8186 9805 In stock
0.840 in
$0.3129 - $0.7701 7340 In stock
1.910 in
$14.2067 - $34.8288 Request the lead time here
14.000 in
$31.4049 - $77.0706 3870 In stock
20.000 in
$94.8471 - $158.0909 15 In stock
26.000 in
$72.0123 - $176.7102 305 In stock
30.000 in
$348.2195 - $407.243 23 In stock
42.000 in
$0.5975 - $3.7412 174 In stock
1.050 in
$3.0846 - $7.7237 Request the lead time here
4.500 in
  • of 3
Standard Sizes Pipe Cap - Inside Diameter - 21.3 mm | 0.840 in ; Inside Height - 20.7 mm | 0.813 in ; Black

NPS1/2B

Price Range
$2.7515 - $0.4433

Stock Levels
3600 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 609.6 mm | 24.000 in ; Inside Height - 76.1 mm | 2.995 in ; Black

RRC24A

Price Range
$60.6656 - $36.3846

Stock Levels
1114 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 16.76 mm | 0.66 in ; Inside Height - 13.66 mm | 0.538 in ; Yellow

RRC3/8A

Price Range
$0.8016 - $0.131

Stock Levels
15496 In stock
Attributes
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 88.1 mm | 3.470 in ; Inside Height - 44.5 mm | 1.750 in ; Blue

RRC3A

Price Range
$2.7806 - $1.1372

Stock Levels
33162 In stock
Attributes
  • Colour
    Blue
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 143 mm | 5.630 in ; Inside Height - 54.6 mm | 2.150 in ; Blue

RRC5A

Price Range
$8.6169 - $3.519

Stock Levels
319 In stock
Attributes
  • Colour
    Blue
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 268.7 mm | 10.580 in ; Inside Height - 61.2 mm | 2.410 in ; Orange

RRC10D

Price Range
$21.0468 - $8.5803

Stock Levels
60 In stock
Attributes
  • Colour
    Orange
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 711.2 mm | 28.000 in Inside Height - 120 mm | 4.724 in Black

RRC28A

Price Range
$108.2751 - $86.649

Stock Levels
63 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    No
Standard Sizes Pipe Cap - Inside Diameter - 457.2 mm | 18.000 in ; Inside Height - 85.7 mm | 3.375 in ; Black

RRC18E

Price Range
$54.5961 - $22.2441

Stock Levels
1 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 558.8 mm | 22.000 in ; Inside Height - 75.8 mm | 2.985 in ; Black

RRC22A

Price Range
$56.1596 - $33.7032

Stock Levels
89 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 26.5 mm | 1.045 in ; Inside Height - 19.1 mm | 0.750 in ; Red

RRC3/4A

Price Range
$0.8738 - $0.1422

Stock Levels
21943 In stock
Attributes
  • Colour
    Red
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 914.4 mm | 36.000 in ; Inside Height - 77.2 mm | 3.040 in ; Black

RRC36A

Price Range
$191.7141 - $163.9187

Stock Levels
34 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 21.3 mm | 0.840 in ; Inside Height - 18.2 mm | 0.717 in ; Black

RRC1/2A

Price Range
$0.8186 - $0.1334

Stock Levels
9805 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 48.5 mm | 1.910 in ; Inside Height - 23.5 mm | 0.925 in ; Black

RRC1-1/2A

Price Range
$0.7701 - $0.3129

Stock Levels
7340 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 355.6 mm | 14.000 in ; Inside Height - 76.2 mm | 3.000 in ; Black

RRC14E

Price Range
$34.8288 - $14.2067

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 508 mm | 20.000 in ; Inside Height - 75.1 mm | 2.955 in ; Black

RRC20A

Price Range
$77.0706 - $31.4049

Stock Levels
3870 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 660.4 mm | 26.000 in ; Inside Height - 114.3 mm | 4.500 in ; Black

RRC26A

Price Range
$158.0909 - $94.8471

Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 762 mm | 30.000 in ; Inside Height - 117.5 mm | 4.625 in ; Black

RRC30A

Price Range
$176.7102 - $72.0123

Stock Levels
305 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 1066.8 mm | 42.000 in ; Inside Height - 133.4 mm | 5.250 in ; Black

RRC42A

Price Range
$407.243 - $348.2195

Stock Levels
23 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 26.7 mm | 1.050 in ; Inside Height - 20.7 mm | 0.813 in ; Black

NPS3/4B

Price Range
$3.7412 - $0.5975

Stock Levels
174 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4.500 in ; Inside Height - 40.5 mm | 1.594 in ; Black

NPS4B

Price Range
$7.7237 - $3.0846

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N