Menu Search

Pipe Caps

In stock

A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.

The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.

This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.

  • Material: Polyethylene (PE)
  • Colours: Black, Blue, Orange, Red and Yellow

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Item Code Price range Availability Inside Diameter View
$0.5784 - $7.2294 174 In stock
1.050 in
$2.985 - $37.3122 Request the lead time here
4.500 in
$31.2768 - $58.614 1991 In stock
24.000 in
$0.1193 - $1.5485 15696 In stock
0.660 in
$1.0386 - $13.4805 34074 In stock
3.470 in
$1.9451 - $24.2996 1380 In stock
2.375 in
$0.2871 - $3.708 1425 In stock
1.910 in
$12.1965 - $33.651 105 In stock
14.000 in
$26.9961 - $74.4644 1775 In stock
20.000 in
$81.5537 - $152.7449 23 In stock
26.000 in
$61.8368 - $170.7345 25 In stock
30.000 in
$314.2206 - $393.4715 23 In stock
42.000 in
$3.9579 - $51.3042 3091 In stock
6.640 in
$0.2987 - $3.8711 Request the lead time here
1.910 in
$1.4123 - $18.3228 3055 In stock
4.000 in
$4.3377 - $56.2478 856 In stock
8.670 in
$10.3077 - $28.4739 18 In stock
12.600 in
$1.0332 - $13.4322 3090 In stock
3.470 in
$4.7108 - $57.6239 156 In stock
8.670 in
RRC10A $7.2059 - $19.8456 148 In stock
10.680 in
  • of 3
Standard Sizes Pipe Cap - Inside Diameter - 26.7 mm | 1.050 in ; Inside Height - 20.7 mm | 0.813 in ; Black

NPS3/4B

Price Range
$7.2294 - $0.5784

Stock Levels
174 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4.500 in ; Inside Height - 40.5 mm | 1.594 in ; Black

NPS4B

Price Range
$37.3122 - $2.985

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 609.6 mm | 24.000 in ; Inside Height - 76.1 mm | 2.995 in ; Black

RRC24A

Price Range
$58.614 - $31.2768

Stock Levels
1991 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 16.8 mm | 0.660 in ; Inside Height - 13.7 mm | 0.538 in ; Yellow

RRC3/8A

Price Range
$1.5485 - $0.1193

Stock Levels
15696 In stock
Attributes
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 88.1 mm | 3.470 in ; Inside Height - 44.5 mm | 1.750 in ; Blue

RRC3A

Price Range
$13.4805 - $1.0386

Stock Levels
34074 In stock
Attributes
  • Colour
    Blue
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 60.3 mm | 2.375 in ; Inside Height - 34.9 mm | 1.375 in ; Black

NPS2B

Price Range
$24.2996 - $1.9451

Stock Levels
1380 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 48.5 mm | 1.910 in ; Inside Height - 23.5 mm | 0.925 in ; Black

RRC1-1/2A

Price Range
$3.708 - $0.2871

Stock Levels
1425 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 355.6 mm | 14.000 in ; Inside Height - 76.2 mm | 3.000 in ; Black

RRC14E

Price Range
$33.651 - $12.1965

Stock Levels
105 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 508 mm | 20.000 in ; Inside Height - 75.1 mm | 2.955 in ; Black

RRC20A

Price Range
$74.4644 - $26.9961

Stock Levels
1775 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 660.4 mm | 26.000 in ; Inside Height - 114.3 mm | 4.500 in ; Black

RRC26A

Price Range
$152.7449 - $81.5537

Stock Levels
23 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 762 mm | 30.000 in ; Inside Height - 117.5 mm | 4.625 in ; Black

RRC30A

Price Range
$170.7345 - $61.8368

Stock Levels
25 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 1066.8 mm | 42.000 in ; Inside Height - 133.4 mm | 5.250 in ; Black

RRC42A

Price Range
$393.4715 - $314.2206

Stock Levels
23 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 168.7 mm | 6.640 in ; Inside Height - 49.8 mm | 1.960 in ; Black

RRC6A

Price Range
$51.3042 - $3.9579

Stock Levels
3091 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 48.5 mm | 1.910 in ; Inside Height - 23.5 mm | 0.925 in ; Orange

RRC1-1/2E

Price Range
$3.8711 - $0.2987

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 101.6 mm | 4.000 in ; Inside Height - 44.5 mm | 1.750 in ; Orange

RRC3-1/2E

Price Range
$18.3228 - $1.4123

Stock Levels
3055 In stock
Attributes
  • Colour
    Orange
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 220.2 mm | 8.670 in ; Inside Height - 58.9 mm | 2.320 in ; Black

RRC8A

Price Range
$56.2478 - $4.3377

Stock Levels
856 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 320 mm | 12.600 in ; Inside Height - 66.5 mm | 2.620 in ; Orange

RRC12B

Price Range
$28.4739 - $10.3077

Stock Levels
18 In stock
Attributes
  • Colour
    Orange
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 88.1 mm | 3.470 in ; Inside Height - 44.5 mm | 1.750 in ; Orange

RRC3F

Price Range
$13.4322 - $1.0332

Stock Levels
3090 In stock
Attributes
  • Colour
    Orange
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 220.2 mm | 8.670 in ; Inside Height - 58.9 mm | 2.320 in ; Orange

RRC8B

Price Range
$57.6239 - $4.7108

Stock Levels
156 In stock
Attributes
  • Colour
    Orange
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 271.3 mm | 10.680 in ; Inside Height - 61.2 mm | 2.410 in ; Black

RRC10A

Price Range
$19.8456 - $7.2059

Stock Levels
148 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N