Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.3833 - $0.4355 | Request the lead time here |
0.197 in
5 mm
|
0.472 in
12 mm
|
0.375 in
9.5 mm
|
||
| $0.8273 - $0.9399 | Request the lead time here |
0.197 in
5 mm
|
0.472 in
12 mm
|
1.830 in
46.5 mm
|
||
| $0.4367 - $0.4961 | Request the lead time here |
0.197 in
5 mm
|
0.472 in
12 mm
|
0.551 in
14 mm
|
||
| $0.473 - $0.5375 | Request the lead time here |
0.197 in
5 mm
|
0.472 in
12 mm
|
0.669 in
17 mm
|
||
| $0.2819 - $0.32 | Request the lead time here |
0.268 in
6.8 mm
|
0.500 in
12.7 mm
|
0.158 in
4 mm
|
||
| $1.3538 - $1.5381 | Request the lead time here |
0.260 in
6.6 mm
|
0.787 in
20 mm
|
1.180 in
30 mm
|
||
| $0.5319 - $0.5852 | 10000 In stock |
0.125 in
3.2 mm
|
0.305 in
7.7 mm
|
0.500 in
12.7 mm
|
||
| $0.5787 - $0.6272 | 1500 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
||
| $0.2785 - $0.2785 | Request the lead time here |
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
0.063 in
1.6 mm
|
||
| $0.3503 - $0.3852 | Request the lead time here |
0.253 in
6.4 mm
|
0.500 in
12.7 mm
|
0.125 in
3.2 mm
|
||
| $0.5315 - $0.5315 | Request the lead time here |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.394 in
10.0 mm
|
||
| $0.36 - $0.5705 | 493 In stock |
0.375 in
9.5 mm
|
0.750 in
19.1 mm
|
0.065 in
1.7 mm
|
||
| NS-04-02 | $0.3497 - $0.3972 | Request the lead time here |
0.260 in
6.6 mm
|
0.472 in
12 mm
|
0.312 in
7.9 mm
|
|
| $0.2805 - $0.3039 | 2000 In stock |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| $0.233 - $0.233 | Request the lead time here |
0.331 in
8.4 mm
|
0.669 in
17.0 mm
|
0.079 in
2.0 mm
|
||
| $0.5006 - $0.5421 | 2992 In stock |
0.402 in
10.2 mm
|
0.669 in
17.0 mm
|
0.079 in
2.0 mm
|
||
| $0.4169 - $0.4169 | Request the lead time here |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0995 - $0.1191 | 5000 In stock |
0.032 in
0.8 mm
|
0.125 in
3.2 mm
|
0.188 in
4.8 mm
|
||
| $0.0858 - $0.1059 | 1000 In stock |
0.038 in
1 mm
|
0.138 in
3.5 mm
|
0.125 in
3.2 mm
|
||
| $0.0255 - $0.0315 | Request the lead time here |
0.078 in
2 mm
|
0.144 in
3.7 mm
|
0.145 in
3.7 mm