| Quantity | Unit price |
|---|---|
| 1000 + | $0.2785 |
| Inside Diameter | 6.4 mm |
|---|---|
| Inside Diameter | 0.252 in |
| Outside Diameter | 14.3 mm |
| Outside Diameter | 0.563 in |
| Spacer Length | 1.6 mm |
| Spacer Length | 0.063 in |
| Colour | Natural |
| Material | Nylon |
| Material Flammability Standard | UL94 V-2 |
| Spacer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue