Quantity | Unit price |
---|---|
1000 - 9999 | $0.6107 |
10000 - 24999 | $0.5862 |
25000 + | $0.5636 |
Inside Diameter | 5.2 mm |
---|---|
Inside Diameter | 0.205 in |
Outside Diameter | 10 mm |
Outside Diameter | 0.394 in |
Spacer Length | 5 mm |
Spacer Length | 0.197 in |
Colour | Natural |
Full Material | Nylon |
Material | Nylon |
Spacer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue