Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0351 - $0.0434 | Request the lead time here |
0.091 in
2.3 mm
|
0.188 in
4.8 mm
|
0.275 in
7 mm
|
||
| $0.0455 - $0.0561 | Request the lead time here |
0.063 in
1.6 mm
|
0.187 in
4.7 mm
|
0.200 in
5.1 mm
|
||
| $0.026 - $0.032 | 12000 In stock |
0.115 in
2.9 mm
|
0.188 in
4.8 mm
|
0.216 in
5.5 mm
|
||
| $0.0245 - $0.0303 | 9000 In stock |
0.104 in
2.6 mm
|
0.187 in
4.7 mm
|
0.421 in
10.7 mm
|
||
| $0.0404 - $0.0498 | 2000 In stock |
0.145 in
3.7 mm
|
0.200 in
5.1 mm
|
0.172 in
4.4 mm
|
||
| $0.0341 - $0.042 | 671000 In stock |
0.130 in
3.3 mm
|
0.203 in
5.2 mm
|
0.281 in
7.1 mm
|
||
| $0.0521 - $0.0642 | Request the lead time here |
0.145 in
3.7 mm
|
0.215 in
5.5 mm
|
0.328 in
8.3 mm
|
||
| $0.0338 - $0.0417 | 9000 In stock |
0.175 in
4.4 mm
|
0.245 in
6.2 mm
|
0.166 in
4.2 mm
|
||
| $0.0237 - $0.0293 | Request the lead time here |
0.067 in
1.7 mm
|
0.125 in
3.2 mm
|
0.375 in
9.5 mm
|
||
| $0.0237 - $0.0293 | 73000 In stock |
0.150 in
3.8 mm
|
0.250 in
6.4 mm
|
0.472 in
12 mm
|
||
| $0.0245 - $0.0302 | Request the lead time here |
0.098 in
2.5 mm
|
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
||
| $0.0762 - $0.0941 | Request the lead time here |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.531 in
13.5 mm
|
||
| $0.095 - $0.1172 | Request the lead time here |
0.171 in
4.3 mm
|
0.250 in
6.4 mm
|
0.375 in
9.5 mm
|
||
| $0.026 - $0.032 | Request the lead time here |
0.200 in
5.1 mm
|
0.265 in
6.7 mm
|
0.296 in
7.5 mm
|
||
| $0.0987 - $0.1218 | Request the lead time here |
0.091 in
2.3 mm
|
0.187 in
4.7 mm
|
0.844 in
21.4 mm
|
||
| $0.0498 - $0.0615 | 9000 In stock |
0.145 in
3.7 mm
|
0.200 in
5.1 mm
|
0.110 in
2.8 mm
|
||
| $0.0696 - $0.086 | Request the lead time here |
0.156 in
4 mm
|
0.210 in
5.3 mm
|
0.250 in
6.4 mm
|
||
| $0.0348 - $0.0431 | 1000 In stock |
0.095 in
2.4 mm
|
0.312 in
7.9 mm
|
0.250 in
6.4 mm
|
||
| $0.0341 - $0.042 | Request the lead time here |
0.153 in
3.9 mm
|
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
||
| $0.1365 - $0.1685 | Request the lead time here |
0.225 in
5.7 mm
|
0.309 in
7.8 mm
|
0.280 in
7.1 mm