| Quantity | Unit price |
|---|---|
| 1000 + | $0.233 |
| Inside Diameter | 8.4 mm |
|---|---|
| Inside Diameter | 0.331 in |
| Outside Diameter | 17.0 mm |
| Outside Diameter | 0.669 in |
| Spacer Length | 2.0 mm |
| Spacer Length | 0.079 in |
| Colour | Natural |
| Material | Nylon |
| Material Flammability Standard | UL94 V-2 |
| Spacer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue