Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.4624 - $0.4624 | Request the lead time here |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.295 in
7.5 mm
|
||
| $0.4461 - $0.4908 | 800 In stock |
0.250 in
6.4 mm
|
0.740 in
18.8 mm
|
0.250 in
6.4 mm
|
||
| $0.5843 - $0.5843 | 265 In stock |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
||
| $0.2339 - $0.2529 | 16000 In stock |
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| $0.7281 - $0.7281 | Request the lead time here |
0.252 in
6.4 mm
|
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
||
| $0.629 - $0.6815 | 6500 In stock |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
||
| $0.3998 - $0.6494 | 16300 In stock |
0.335 in
8.5 mm
|
0.750 in
19.1 mm
|
0.250 in
6.4 mm
|
||
| $0.5231 - $0.5667 | Request the lead time here |
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
||
| $0.3094 - $0.3094 | Request the lead time here |
0.827 in
21.0 mm
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0963 - $0.1151 | Request the lead time here |
0.063 in
1.6 mm
|
0.187 in
4.7 mm
|
0.125 in
3.2 mm
|
||
| $0.3083 - $0.3503 | Request the lead time here |
0.276 in
7 mm
|
0.630 in
16 mm
|
0.197 in
5 mm
|
||
| $0.2898 - $0.3138 | Request the lead time here |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.295 in
7.5 mm
|
||
| $0.7799 - $0.845 | 400 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| $0.7865 - $0.8517 | Request the lead time here |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
||
| $0.1616 - $0.1752 | Request the lead time here |
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
0.193 in
4.9 mm
|
||
| $0.3278 - $0.3549 | Request the lead time here |
0.252 in
6.4 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
||
| $0.253 - $0.253 | Request the lead time here |
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
||
| $0.5481 - $0.6029 | 2750 In stock |
0.512 in
13 mm
|
1.258 in
32 mm
|
0.064 in
1.6 mm
|
||
| $0.1019 - $0.1217 | Request the lead time here |
0.047 in
1.2 mm
|
0.156 in
4 mm
|
0.188 in
4.8 mm
|
||
| $0.4349 - $0.494 | Request the lead time here |
0.197 in
5 mm
|
0.472 in
12 mm
|
0.598 in
15.2 mm