Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Protects wires, cables, tubing, and hoses. Installs instantly by simply snapping into hole. Excellent adhesion, designed to fit standard sheet metal holes.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $4.371 - $6.7994 | 1072 In stock |
|
2.250 in
57.2 mm
|
0.375 in
9.5 mm
|
||
| $1.5755 - $2.4506 | 1302 In stock |
|
0.688 in
17.5 mm
|
0.375 in
9.5 mm
|
||
| $0.3095 - $0.8456 | 7185 In stock |
|
0.266 in
6.8 mm
|
0.125 in
3.2 mm
|
||
| $1.4175 - $2.2049 | 16543 In stock |
|
1.625 in
41.3 mm
|
0.075 in
1.9 mm
|
||
| $0.1301 - $0.3549 | 25170 In stock |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
0.063 in
1.6 mm
|
||
| $0.2129 - $0.5781 | 18993 In stock |
0.500 in
12.7 mm
|
0.375 in
9.5 mm
|
0.063 in
1.6 mm
|
||
| $0.1085 - $0.2957 | 9000 In stock |
0.313 in
8 mm
|
0.216 in
5.5 mm
|
0.031 in
0.8 mm
|
||
| $0.2801 - $3.3311 | 18390 In stock |
0.688 in
17.5 mm
|
0.559 in
14.2 mm
|
0.063 in
1.6 mm
|
||
| $0.7559 - $2.0582 | 10296 In stock |
0.875 in
22.2 mm
|
0.625 in
15.9 mm
|
0.125 in
3.2 mm
|
||
| $0.9797 - $2.1324 | 2868 In stock |
1.000 in
25.4 mm
|
0.750 in
19.1 mm
|
0.125 in
3.2 mm
|
||
| GRO150061A | $0.9276 - $1.443 | 700 In stock |
1.500 in
38.1 mm
|
1.228 in
31.2 mm
|
0.063 in
1.6 mm
|
|
| $1.6098 - $2.5041 | 2713 In stock |
2.000 in
50.8 mm
|
1.750 in
44.5 mm
|
0.063 in
1.6 mm
|
||
| $2.1825 - $3.395 | 1373 In stock |
|
1.500 in
38.1 mm
|
0.516 in
13.1 mm
|
||
| $0.6762 - $1.8399 | Request the lead time here |
|
0.500 in
12.7 mm
|
0.156 in
4 mm
|
||
| GR3250A | $0.2247 - $0.6108 | 18009 In stock |
|
0.375 in
9.5 mm
|
0.125 in
3.2 mm
|
|
| $1.4144 - $2.2001 | 1784 In stock |
|
1.250 in
31.8 mm
|
0.250 in
6.4 mm
|
||
| $4.2645 - $6.6338 | 399 In stock |
|
2.000 in
50.8 mm
|
0.250 in
6.4 mm
|
||
| $0.4217 - $1.1468 | 14925 In stock |
|
0.250 in
6.4 mm
|
0.095 in
2.4 mm
|
||
| $4.5936 - $7.1456 | 1478 In stock |
|
2.250 in
57.2 mm
|
0.328 in
8.3 mm
|
||
| $0.0939 - $0.2555 | 8265 In stock |
0.188 in
4.8 mm
|
0.109 in
2.8 mm
|
0.031 in
0.8 mm