Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Protects wires, cables, tubing, and hoses. Installs instantly by simply snapping into hole. Excellent adhesion, designed to fit standard sheet metal holes.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.2114 - $0.5762 | 5975 In stock |
|
0.250 in
6.4 mm
|
0.063 in
1.6 mm
|
||
| $2.2326 - $3.4731 | 3680 In stock |
|
1.000 in
25.4 mm
|
0.063 in
1.6 mm
|
||
| $0.108 - $0.2943 | 26835 In stock |
|
0.188 in
4.8 mm
|
0.063 in
1.6 mm
|
||
| $1.7015 - $4.64 | 2198 In stock |
|
0.563 in
14.3 mm
|
0.375 in
9.5 mm
|
||
| $0.6792 - $1.8495 | 5000 In stock |
|
0.563 in
14.3 mm
|
0.250 in
6.4 mm
|
||
| $1.0637 - $1.6545 | 74 In stock |
|
0.750 in
19.1 mm
|
0.250 in
6.4 mm
|
||
| $0.3846 - $1.0413 | 4648 In stock |
|
0.375 in
9.5 mm
|
0.375 in
9.5 mm
|
||
| $0.3515 - $0.5466 | 7284 In stock |
|
0.563 in
14.3 mm
|
0.188 in
4.8 mm
|
||
| GR3138A | $0.9858 - $1.5335 | 5432 In stock |
|
0.875 in
22.2 mm
|
0.188 in
4.8 mm
|
|
| $0.2298 - $0.6258 | 14972 In stock |
|
0.188 in
4.8 mm
|
0.125 in
3.2 mm
|
||
| $0.7823 - $2.1219 | 5648 In stock |
|
0.750 in
19.1 mm
|
0.125 in
3.2 mm
|
||
| $1.5176 - $2.3606 | 756 In stock |
|
1.500 in
38.1 mm
|
0.125 in
3.2 mm
|
||
| $0.1746 - $0.4743 | 1228 In stock |
|
0.313 in
8 mm
|
0.375 in
9.5 mm
|
||
| $0.4596 - $1.2518 | 9324 In stock |
|
0.188 in
4.8 mm
|
0.188 in
4.8 mm
|
||
| $0.1349 - $0.3668 | 31910 In stock |
|
0.156 in
4 mm
|
0.063 in
1.6 mm
|
||
| $1.5035 - $2.3387 | 2498 In stock |
|
1.125 in
28.6 mm
|
0.063 in
1.6 mm
|
||
| $1.6344 - $2.5425 | 797 In stock |
|
1.500 in
38.1 mm
|
0.063 in
1.6 mm
|
||
| $1.7567 - $2.7326 | 1100 In stock |
|
0.875 in
22.2 mm
|
0.063 in
1.6 mm
|
||
| GR3104A | $0.3767 - $0.8166 | 52000 In stock |
|
0.313 in
8 mm
|
0.094 in
2.4 mm
|
|
| $0.6792 - $1.8536 | 6350 In stock |
|
0.625 in
15.9 mm
|
0.250 in
6.4 mm