| Quantity | Unit price |
|---|---|
| 100 - 1999 | $0.6258 |
| 2000 - 9999 | $0.447 |
| 10000 - 49999 | $0.2553 |
| 50000 + | $0.2298 |
| Inside Diameter | 4.8 mm |
|---|---|
| Inside Diameter | 0.188 in |
| Overall Diameter | 11.1 mm |
| Overall Diameter | 0.438 in |
| Overall Height | 6.4 mm |
| Overall Height | 0.250 in |
| Panel Thickness | 3.2 mm |
| Panel Thickness | 0.125 in |
| Colour | Black |
| Full Material | Styrene Butadiene Rubber |
| Material | SBR |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue