| Quantity | Unit price |
|---|---|
| 100 - 999 | $0.5466 |
| 1000 - 4999 | $0.3905 |
| 5000 + | $0.3515 |
| Inside Diameter | 0.563 in |
|---|---|
| Inside Diameter | 14.3 mm |
| Overall Diameter | 1.063 in |
| Overall Diameter | 27 mm |
| Overall Height | 0.438 in |
| Overall Height | 11.1 mm |
| Panel Thickness | 0.188 in |
| Panel Thickness | 4.8 mm |
| Colour | Black |
| Full Material | Styrene Butadiene Rubber |
| Material | SBR |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue