Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
Shaped like a dics, the protects provide full flange face protection. The range is suitable for ANSI and ASME B16.5 flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.
Each size will protect the raised face for 150, 300, 400, 600, 900, 1500 and 2500 pound (lb) flanges.
Requires no fasteners.
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Class Pressure Rating | Outside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|
| $2.256 - $6.3431 | 245 In stock |
|
5.000 in
127 mm
|
3.000 in
|
||
| $1.2864 - $3.6147 | 600 In stock |
|
2.880 in
73.2 mm
|
1-1/2 in
|
||
| $0.9471 - $2.6585 | Request the lead time here |
|
1.690 in
42.9 mm
|
3/4 in
|
||
| $9.7958 - $27.4476 | 25 In stock |
|
12.750 in
323.9 mm
|
10.000 in
|
||
| $0.9471 - $2.6585 | 840 In stock |
|
2.000 in
50.8 mm
|
1.000 in
|
||
| $3.2315 - $9.1649 | 55 In stock |
|
7.310 in
185.7 mm
|
5.000 in
|
||
| $3.5364 - $9.9345 | 51 In stock |
|
6.190 in
157.2 mm
|
4.000 in
|
||
| $6.7677 - $19.076 | Request the lead time here |
|
10.620 in
269.7 mm
|
8.000 in
|
||
| $1.1546 - $3.2417 | Request the lead time here |
|
2.500 in
63.5 mm
|
1-1/4 in
|
||
| $2.9675 - $8.3487 | 300 In stock |
|
3.620 in
91.9 mm
|
2.000 in
|
||
| $2.256 - $6.3665 | 200 In stock |
|
4.120 in
104.6 mm
|
2-1/2 in
|
||
| $0.8132 - $2.2878 | 55 In stock |
|
1.380 in
35.1 mm
|
1/2 in
|
||
| $14.1857 - $39.8307 | Request the lead time here |
|
15.000 in
381 mm
|
12.000 in
|
||
| $3.7599 - $10.5642 | Request the lead time here |
|
5.500 in
139.7 mm
|
3-1/2 in
|
||
| $3.9836 - $11.2403 | 132 In stock |
|
8.500 in
215.9 mm
|
6.000 in
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue