Menu Search

Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 157.2 mm | 6.190 in ; 4.000 in

Adhesive peel and stick, raised-face protectors made from black polyethylene. Meets ANSI and ASME B16.5 specifications. The adhesive bonds tightly and leaves no residue under normal conditions. No fasteners needed.
Item code:

PGR4B

51 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 $9.9345
25 - 49 $7.719
50 - 249 $4.4073
250 - 499 $4.3143
500 - 749 $4.1978
750 - 999 $3.9645
1000 - 1999 $3.7548
2000 + $3.5364
Standard pack: 50

Order any quantity

Total price:

$9.93

1 x $9.9345

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Compatible Nominal Pipe Sizes (All) 4.000 in
Full Material Polyethylene
Material PE
Outside Diameter 6.190 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us