Menu Search

Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 269.7 mm | 10.620 in ; 8.000 in

Adhesive peel and stick, raised-face protectors made from black polyethylene. Meets ANSI and ASME B16.5 specifications. The adhesive bonds tightly and leaves no residue under normal conditions. No fasteners needed.
Item code:

PGR8A

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $19.076
10 - 24 $14.8314
25 - 124 $8.4885
125 - 249 $8.3021
250 - 374 $8.0456
375 - 499 $7.6259
500 - 999 $7.2059
1000 + $6.7677
Standard pack: 25

Order any quantity

Total price:

$19.08

1 x $19.076

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Compatible Nominal Pipe Sizes (All) 8.000 in
Full Material Polyethylene
Material PE
Outside Diameter 10.620 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us