| Quantity | Unit price |
|---|---|
| 10 - 49 | $3.3551 |
| 50 - 249 | $1.4892 |
| 250 + | $1.3403 |
| Colour | Black |
|---|---|
| Compatible Nominal Pipe Sizes (All) | 1-1/4 in |
| Full Material | Polyethylene |
| Material | PE |
| Outside Diameter | 2.500 in |
| Outside Diameter | 63.5 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue