Menu Search

Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 73.2 mm | 2.880 in ; 1-1/2 in

Adhesive peel and stick, raised-face protectors made from black polyethylene. Meets ANSI and ASME B16.5 specifications. The adhesive bonds tightly and leaves no residue under normal conditions. No fasteners needed.
Item code:

PGR1-1/2A

600 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 $3.6147
25 - 49 $2.8218
50 - 249 $1.6091
250 - 499 $1.5765
500 - 749 $1.53
750 - 999 $1.4484
1000 - 1999 $1.3691
2000 + $1.2864
Standard pack: 50

Order any quantity

Total price:

$3.61

1 x $3.6147

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Compatible Nominal Pipe Sizes (All) 1-1/2 in
Full Material Polyethylene
Material PE
Outside Diameter 2.880 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us