Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Färg: Naturfärgad, Svart Materialets flamsäkerhetsklass: , UL94 V-2, UL94 V-0, UL94 HBSerienummer: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Flänshöjd | Minsta ytterdiameter | Färg | Material | Innerdiameter | Maximal ytterdiameter | Köp | |
|---|---|---|---|---|---|---|---|---|---|
| 0,9823 kr - 1,3728 kr | 87839 I lager |
0.059 in
1.5 mm
|
0.272 in
6.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.591 in
15.0 mm
|
||
| 1,068 kr - 1,4941 kr | 12756 I lager |
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.709 in
18.0 mm
|
||
| 0,9689 kr - 1,3521 kr | 107547 I lager |
0.079 in
2.0 mm
|
0.35 in
8.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.591 in
15.0 mm
|
||
| 1,068 kr - 1,4941 kr | 62710 I lager |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.591 in
15.0 mm
|
||
| 0,926 kr - 1,2944 kr | 93473 I lager |
0.079 in
2.0 mm
|
0.272 in
6.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.591 in
15.0 mm
|
||
| 1,068 kr - 1,4941 kr | 58037 I lager |
0.079 in
2.0 mm
|
0.39 in
9.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.591 in
15.0 mm
|
||
| 1,0962 kr - 1,5237 kr | 92071 I lager |
0.079 in
2.0 mm
|
0.39 in
9.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.591 in
15.0 mm
|
||
| 1,2352 kr - 1,5977 kr | 49601 I lager |
0.079 in
2.0 mm
|
0.429 in
10.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
||
| 1,068 kr - 1,4941 kr | 101365 I lager |
0.079 in
2.0 mm
|
0.272 in
6.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.591 in
15.0 mm
|
||
| 2,2338 kr - 2,8699 kr | 11953 I lager |
0.354 in
9.0 mm
|
0.504 in
12.8 mm
|
Svart
|
Nylon 6/6
|
0.335 in
8.5 mm
|
0.984 in
25.0 mm
|
||
| 1,1139 kr - 1,5533 kr | 171496 I lager |
0.394 in
10.0 mm
|
0.244 in
6.2 mm
|
Svart
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
||
| 1,3802 kr - 1,7752 kr | 1062 I lager |
0.039 in
1.0 mm
|
0.63 in
16.0 mm
|
Svart
|
Nylon 6/6
|
0.492 in
12.5 mm
|
0.787 in
20.0 mm
|
||
| 1,1139 kr - 1,5533 kr | Fråga angående leveranstidhär |
0.591 in
15.0 mm
|
0.252 in
6.4 mm
|
Svart
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.472 in
12.0 mm
|
||
| 0,6779 kr - 0,731 kr | 80000 I lager |
0.051 in
1.3 mm
|
0.193 in
4.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.394 in
10.0 mm
|
||
| 0,9823 kr - 1,3728 kr | 1345 I lager |
0.079 in
2.0 mm
|
0.35 in
8.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.591 in
15.0 mm
|
||
| 0,926 kr - 1,2944 kr | 4423 I lager |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.591 in
15.0 mm
|
||
| 0,9823 kr - 1,3728 kr | 82254 I lager |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.591 in
15.0 mm
|
||
| 0,8565 kr - 0,8565 kr | 8078 I lager |
0.067 in
1.7 mm
|
0.232 in
5.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
||
| 1,0962 kr - 1,5237 kr | 64532 I lager |
0.079 in
2.0 mm
|
0.429 in
10.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.709 in
18.0 mm
|
||
| 1,179 kr - 1,6421 kr | 73568 I lager |
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.709 in
18.0 mm