These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Färg: Naturfärgad, Svart Materialets flamsäkerhetsklass: , UL94 V-2, UL94 V-0, UL94 HBSerienummer: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Flänshöjd | Minsta ytterdiameter | Färg | Material | Innerdiameter | Maximal ytterdiameter | Köp | |
|---|---|---|---|---|---|---|---|---|---|
| 1,6717 kr - 2,3035 kr | 9180 I lager |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 1,4335 kr - 1,864 kr | 12060 I lager |
0.098 in
2.5 mm
|
0.492 in
12.5 mm
|
Svart
|
Nylon 6/6
|
0.402 in
10.2 mm
|
1.102 in
28.0 mm
|
||
| 0,716 kr - 0,9985 kr | Fråga angående leveranstidhär |
0.055 in
1.4 mm
|
0.126 in
3.2 mm
|
Svart
|
Nylon 6/6
|
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
||
| 1,2781 kr - 1,6568 kr | 1777 I lager |
0.039 in
1.0 mm
|
0.433 in
11.0 mm
|
Svart
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.63 in
16.0 mm
|
||
| 3,0327 kr - 3,7724 kr | 3297 I lager |
1.26 in
32.0 mm
|
0.571 in
14.5 mm
|
Svart
|
Nylon 6/6
|
0.413 in
10.5 mm
|
0.827 in
21.0 mm
|
||
| 1,1672 kr - 1,5089 kr | 14000 I lager |
0.591 in
15.0 mm
|
0.307 in
7.8 mm
|
Svart
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm
|
||
| 1,5977 kr - 2,0563 kr | 2660 I lager |
0.024 in
0.6 mm
|
0.138 in
3.5 mm
|
Svart
|
Nylon 6/6
|
0.118 in
3.0 mm
|
0.232 in
5.9 mm
|
||
| 0,747 kr - 1,0414 kr | 48 I lager |
0.315 in
8.0 mm
|
0.134 in
3.4 mm
|
Svart
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.394 in
10.0 mm
|
||
| 1,0089 kr - 1,4068 kr | 6112 I lager |
0.394 in
10.0 mm
|
0.205 in
5.2 mm
|
Svart
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.394 in
10.0 mm
|
||
| 1,04 kr - 1,4483 kr | 60811 I lager |
0.079 in
2.0 mm
|
0.429 in
10.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.709 in
18.0 mm
|
||
| 1,4734 kr - 1,8936 kr | 19193 I lager |
0.079 in
2.0 mm
|
0.622 in
15.8 mm
|
Naturfärgad
|
Nylon 6/6
|
0.48 in
12.2 mm
|
0.984 in
25.0 mm
|
||
| 1,6717 kr - 2,1746 kr | Fråga angående leveranstidhär |
0.079 in
2.0 mm
|
0.701 in
17.8 mm
|
Naturfärgad
|
Nylon 6/6
|
0.638 in
16.2 mm
|
0.984 in
25.0 mm
|
||
| 2,7999 kr - 2,9154 kr | Fråga angående leveranstidhär |
0.047 in
1.2 mm
|
0.142 in
3.6 mm
|
Svart
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.252 in
6.4 mm
|
||
| 1,4054 kr - 1,9379 kr | Fråga angående leveranstidhär |
0.315 in
8.0 mm
|
0.382 in
9.7 mm
|
Svart
|
Nylon 6/6
|
0.177 in
4.5 mm
|
0.618 in
15.7 mm
|
||
| 0,7367 kr - 1,1672 kr | 200 I lager |
0.291 in
7.4 mm
|
0.193 in
4.9 mm
|
Svart
|
Nylon 6/6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| 0,8358 kr - 1,1672 kr | 904 I lager |
0.177 in
4.5 mm
|
0.154 in
3.9 mm
|
Svart
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.295 in
7.5 mm
|
||
| 1,4616 kr - 1,8936 kr | 2679 I lager |
0.091 in
2.3 mm
|
0.394 in
10.0 mm
|
Svart
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.63 in
16.0 mm
|
||
| 0,7426 kr - 0,7426 kr | 3164 I lager |
0.067 in
1.7 mm
|
0.154 in
3.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.102 in
2.6 mm
|
0.394 in
10.0 mm
|
||
| 3,3581 kr - 4,1718 kr | 2408 I lager |
1.28 in
32.5 mm
|
0.571 in
14.5 mm
|
Svart
|
Nylon 6/6
|
0.492 in
12.5 mm
|
0.827 in
21.0 mm
|
||
| 0,926 kr - 1,2944 kr | 12021 I lager |
0.079 in
2.0 mm
|
0.272 in
6.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.591 in
15.0 mm
|
||
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta