These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Färg: Naturfärgad, Svart Materialets flamsäkerhetsklass: , UL94 V-2, UL94 V-0, UL94 HBSerienummer: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Flänshöjd | Minsta ytterdiameter | Färg | Material | Innerdiameter | Maximal ytterdiameter | Köp | |
|---|---|---|---|---|---|---|---|---|---|
| 3,5505 kr - 3,5505 kr | 2074 I lager |
0.079 in
2.0 mm
|
0.354 in
9.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| 13,5215 kr - 13,5215 kr | Fråga angående leveranstidhär |
0.083 in
2.1 mm
|
0.945 in
24.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
| 0,747 kr - 1,1835 kr | Fråga angående leveranstidhär |
0.087 in
2.2 mm
|
0.201 in
5.1 mm
|
Svart
|
Nylon 6/6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| 0,716 kr - 1,1331 kr | Fråga angående leveranstidhär |
0.098 in
2.5 mm
|
0.138 in
3.5 mm
|
Svart
|
Nylon 6/6
|
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
||
| 1,1139 kr - 1,5533 kr | 3500 I lager |
0.315 in
8.0 mm
|
0.272 in
6.9 mm
|
Svart
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
||
| 1,1968 kr - 1,5533 kr | 23822 I lager |
0.591 in
15.0 mm
|
0.307 in
7.8 mm
|
Svart
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm
|
||
| 1,0696 kr - 1,4941 kr | 20820 I lager |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Svart
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 13,7021 kr - 14,9804 kr | 300 I lager |
0.118 in
3.0 mm
|
3.858 in
98.0 mm
|
Naturfärgad
|
Nylon 6/6
|
1.969 in
50.0 mm
|
2.244 in
57.0 mm
|
||
| 3,6688 kr - 3,7428 kr | Fråga angående leveranstidhär |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturfärgad
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 0,9971 kr - 1,3891 kr | 3448 I lager |
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.709 in
18.0 mm
|
||
| 1,5829 kr - 2,0563 kr | 10498 I lager |
0.059 in
1.5 mm
|
0.508 in
12.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.748 in
19.0 mm
|
||
| 1,0651 kr - 1,6864 kr | 262 I lager |
0.02 in
0.5 mm
|
0.256 in
6.5 mm
|
Svart
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 5,5664 kr - 6,8721 kr | 3253 I lager |
0.236 in
6.0 mm
|
1.299 in
33.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.965 in
24.5 mm
|
1.969 in
50.0 mm
|
||
| 0,7677 kr - 0,7677 kr | 15000 I lager |
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| 1,068 kr - 1,4941 kr | 4830 I lager |
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.709 in
18.0 mm
|
||
| 2,3817 kr - 3,299 kr | 2000 I lager |
0.118 in
3.0 mm
|
0.858 in
21.8 mm
|
Naturfärgad
|
Nylon 6/6
|
0.791 in
20.1 mm
|
1.417 in
36.0 mm
|
||
| 2,3817 kr - 3,299 kr | 10518 I lager |
0.118 in
3.0 mm
|
0.858 in
21.8 mm
|
Naturfärgad
|
Nylon 6/6
|
0.717 in
18.2 mm
|
1.417 in
36.0 mm
|
||
| 1,4147 kr - 1,5368 kr | 900 I lager |
0.079 in
2.0 mm
|
0.63 in
16.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.827 in
21.0 mm
|
||
| 2,0107 kr - 2,1687 kr | 11776 I lager |
0.118 in
3.0 mm
|
0.701 in
17.8 mm
|
Naturfärgad
|
Nylon 6/6
|
0.638 in
16.2 mm
|
1.26 in
32.0 mm
|
||
| 3,5189 kr - 3,5189 kr | 10882 I lager |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm
|
||
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta