Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Rozšírený Závit

 (51 sady výrobkov)

Zoznam Mriežka

Fully Threaded Studs & Rods

Na sklade Vo výrobe

Fully threaded studs and rods are ideal for applications where a screw head is not needed or space is precious. Fastening completely into material, they can be threaded right down into the application.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Diamond Knurled Knobs

Na sklade Vo výrobe

Diamond Knurled Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto threaded applications and are resistant to oils, fuels, and greases.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Float-On Castors

Na sklade Vo výrobe

Our Float-On Castors are designed for use in wet and dry conditions. They ensure smooth movement of delicate or polished flat materials. The balls are availble in two matieral and colour options. The red polyurethane (Shore A 90-95) ball is more hardwearing. The black rubber (Shore A 80-85) us for most other applications. The height is adjustable making these very practical. Features a BZP stem. Right or left hand orientation options are available to suit your needs. Comes either fully or partially assembled, and also available in a 'ball only' option.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Mushroom Knobs

Na sklade Vo výrobe

Mushroom Ball Knobs give products an aesthetically pleasing, finished look. These moulded plastic knobs are ideal for a wide range of applications including machine tools, jigs, and fixtures. The mushroom design provides a comfortable grip.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Wing Knobs - Tapered/Threaded Insert

Na sklade Vo výrobe

Female Tapered Wing Knobs are designed to give good leverage with each turn making them ideal for applications that require frequent tightening and loosening. These tapered plastic knobs with steel inserts are easily gripped and durable.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

LPG Plugs

Na sklade Vo výrobe

LPG Plugs are developed with the LPG industry in mind. They are intended to give a wise and effective solution for closing LP Gas cylinders and preventing harmful gas leakage. Used for secure, effective sealing, tamper resistance, and shipment; mounting and dismounting instructions are also included.

Threaded fitting style makes it quick and easy to install and remove, plus they are strapped to prevent leaks and facilitate replacement. Complies with the LP Gas Association Code of Practise 15: Part 2 and are utilised in industrial, automotive, and logistical applications.

  • Material: HDPE;LDPE, LDPE
  • Colour: Black

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Pull Handles - Bridge Shape Plastic

Na sklade Vo výrobe

This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.

They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.

Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.

  • Material: Duroplast, Thermoplastic
  • Colour: White, Black, Yellow, Natural

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Machine Feet - Standard

Na sklade Vo výrobe

Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Rectangular Threaded Inserts & Glides

Na sklade Vo výrobe

Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.

These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.

Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.

  • Materials: High-Density Polyethylene (HDPE), Polyamide (PA) and Aluminium.
  • Colours: Black, Grey and Natural

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Threaded Protection Caps - Metric Threads

Na sklade Vo výrobe

Threaded Protection Caps for Metric Threads threads and fittings protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and are ready for use when needed. The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Suitable for Metric threads. Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: HDPE, LDPE
  • Colour: Yellow, Red, Natural

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Threaded Protection Caps - BSP/Gas Threads

Na sklade Vo výrobe

Threaded Protection Caps for BSP/Gas Threads protect threads and fittings from damage during production, storage, and shipment, ensuring they remain in good condition and ready for use when needed. The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: LDPE, HDPE
  • Colour: Red, Yellow

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Threaded Protection Caps - UNF/JIC Threads

Na sklade Vo výrobe

Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: Nylon, HDPE, LDPE
  • Colour: Red, Yellow

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Threaded Protection Plugs - Metric Threads

Na sklade Vo výrobe

Threaded Protection Plugs for Metric Threads protect threads and fittings from damage during production, storage, and shipment, ensuring they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them or onto the pipe or tube. Ideal for Metric thread applications exposed to high fluid flow residue and vibration. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: LDPE
  • Colour: Red

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Threaded Protection Plugs - Quick Fit

Na sklade Vo výrobe

These Quick Fit Threaded Protection Plugs protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It conceals the initial thread of ordinary female threads. It is offered in either Silicone, a reusable high temperature resistant material, or EPDM, a reusable and cost-effective material with less heat but excellent chemical resistance. Its ergonomic pull tab makes it simple to install and remove. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: LDPE
  • Colour: Red

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Threaded Protection Plugs - BSP/Gas Threads

Na sklade Vo výrobe

Threaded Protection Plugs for BSP/GAS Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: LDPE
  • Colour: Red

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Threaded Protection Plugs - NPT Threads

Na sklade Vo výrobe

Threaded Protection Plugs for NPT Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It may be installed by hand or with a 12-point socket head, screwdriver or wrench. This threaded plug is suggested for usage where strength and abrasion resistance are required since it can tolerate temperatures ranging from -40F to 230F | -40C to 110C. Suitable for Metric threads. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: HDPE, PA
  • Colour: Red, Natural

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Threaded Protection Plugs - UNF Threads

Na sklade Vo výrobe

These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. Used in various applications, including hydraulic, pneumatic, and general engineering.

  • Material: PP, LDPE, HDPE
  • Colour: Yellow, Black, Red

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Threaded Protection Plugs - Wide Flange

Na sklade Vo výrobe

These Wide Flange Threaded Protection Plugs protect threads and fittings from damage during production, storage, and shipment, ensuring they remain in good condition and ready for use. Their nitrile gasket seals the plug to the mating surface for leak-tightness. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

Its wide flange design keeps any paint flakes from the hole when removed. It is easy to install or remove by hand, screwdriver, or torque wrench. Due to its Nylon material, it is recommended for intermittent temperatures from -40C to +100C. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: Nylon
  • Colour: Yellow

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Round Threaded Inserts

Na sklade Vo výrobe

Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.

They are commonly used in the manufacturing, packaging and construction industries.

  • Material: HDPE, Nylon, PA, Steel, PP, LDPE, Aluminium, PE
  • Colour: Black, Natural, Grey

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Round Threaded Inserts - Metal

Na sklade Vo výrobe

Round Threaded Inserts provide a threaded surface for fastening screws, bolts or other items. They are ideal for heavy duty applications and are made from cast aluminium alloy. Have an internal thread to accommodate adjustable levelling feet and brackets.

Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes. There are ideal for use with adjustable feet, tilt guides and castors in furniture applications such as tables, chairs, cabinets or sofas and appliances.

  • Material: HDPE, Steel
  • Colour: Black, Natural

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Lobed Hand Wheels & Knobs - Female

Na sklade Vo výrobe

Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Control Knobs - With Marking

Na sklade Vo výrobe

Control Knobs with Markings are ideal on applications that require fine, precise position adjustments. These knobs are designed with an ergonomically shaped knurled rim and indicator mark for accurate setting and adjustment.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Lobed Hand Knobs

Na sklade Vo výrobe

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Control Levers

Na sklade Vo výrobe

Glass Fiber Control Levers act as a positional switch on machines, allowing the operator to easily alternate from one setting to another. These levers are easily gripped and resistant to oil and grease.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Gear Lever Shafts

Na sklade Vo výrobe

Gear Lever Shafts are threaded at both ends to connect to your linkable on one end, amplifying the input force through to the gears. The knob style of your choice can be attached to the threaded stud on the other end. These shafts are available with steel or stainless steel shaft and brass insert.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)
  • z/zo 3