Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Rozšírený Závit Upínacie gombíky

 (10 sady výrobkov)

Zoznam Mriežka

Diamond Knurled Knobs

Na sklade Vo výrobe

Diamond Knurled Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto threaded applications and are resistant to oils, fuels, and greases.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Wing Knobs - Tapered/Threaded Insert

Na sklade Vo výrobe

Female Tapered Wing Knobs are designed to give good leverage with each turn making them ideal for applications that require frequent tightening and loosening. These tapered plastic knobs with steel inserts are easily gripped and durable.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Lobed Hand Wheels & Knobs - Female

Na sklade Vo výrobe

Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Lobed Hand Knobs

Na sklade Vo výrobe

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Grip Hand Wheels & Knobs - Female

Na sklade Vo výrobe

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Fluted Grip Knobs - Threaded Insert

Na sklade Vo výrobe

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Quick Tightening Knurled Knobs

Na sklade Vo výrobe

Quick Tightening Knurled Knobs features a knurled surface that allows for a better grip and easier turning. It can be quickly tightened or loosened using only your fingers without requiring additional tools by only a slight clamping force. This can save time and effort in situations where changes are required regularly.

The knob is inserted obliquely on the threaded stud and then placed in the axial position to fit onto the stud threads. At this point, it can be locked with a small rotation.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.

  • Material: Turned and burnished steel, blackened.
  • Tensile strength class 5.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

T-Handle Knobs

Na sklade Vo výrobe

T-Handle Knobs have metal inserts or studs that thread easily and create an easy to grip knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Waist Shaped Knobs

Na sklade Vo výrobe

Waist Shaped Knobs have a curvy, hourglass shape that provides a firm gripping surface that is also comfortable. These durable knobs fit on to threaded applications and are resistant to oils, fuels, and greases.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Knurled Knob - Threaded Insert

Na sklade Vo výrobe

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)