V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(41 sady výrobkov)
These Variable Hexagon Clamps are made for firmly holding and gripping workpieces with limited vertical space. It delivers a strong and dependable grip while being low-profile, making it suitable for applications with limited space.
The clamping surface's hexagonal design provides several gripping areas, ensuring a firm grasp on the workpiece. It can also help to reduce the expense of clamping on fixtures.
Installed using an Allen key and available with smooth or ribbed faces. An eccentric screw (provided) is used to operate the device. Its small size makes it ideal for electronics assembly, machining centres, and medical equipment.
These Versagrip Grippers and Clamps have a reinforced grip with puncturing teeth designed to bite into the workpiece, limiting lateral and horizontal movement. They can grasp even flame cut and negative draft parts.
These grippers and clamps provide a secure and adjustable grasp on irregularly shaped items, circular tubes, or flat surfaces. The clamping force may be adjusted to meet the application's individual needs, guaranteeing excellent stability and properly spreading the force, minimising the possibility of slippage or movement during operation.
They are simple to install in the application and are commonly used in plumbing, electrical work, machining, and automotive.
These Vice Jaw Set for TalonGrip Clamps are a simple bolt-on system that allows you to execute aggressive machining operations while clamping on as little as 1.5mm. It will improve the functioning of conventional vises. It is meant to fit onto the jaws of a vise, giving a customised gripping surface for certain purposes.
Ideal for tiny lot quantities, challenging applications, or proto-type work where creating a fixture would be costly. It is utilised in heavy-duty applications such as metalworking, composites, and precise workholding and comes with a jaw stop.
These Spherical Seat Washers have a surface that is slightly convex or concave. Used with nuts or bolts to compensate for misalignment between mating surfaces, maintaining a secure connection and preventing harm to the fasteners or components they secure.
It spreads the load and ensures uniform pressure distribution between the fastener and the surface. As they respond to surface imperfections, they prevent stress concentrations, lowering the likelihood of damage or failure and ensuring overall assembly stability and dependability.
These washers' improved load-bearing capability suits them for applications involving heavy loads or dynamic stresses, offering greater strength and longevity to the assembly. As a result, they are often used in machinery, structural assemblies, and automotive applications.
These XYZ Xpansion Pins, feature a unique design that allows for exact positioning and repeatability while providing strong holding pressures to fasten pieces on an interior diameter.
The pins top has been slightly tapered to optimise line contact in the mounting bore while providing appropriate clearance during workpiece loading and unloading. Furthermore, the press-fit feature keeps the pins in place even when subjected to vibration or dynamic stresses.
It is easy to install by pressing them into a precisely drilled hole with a threaded hole in the middle to take a tapered screw; once in place, it expands to form a tight and secure fit. It offers a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other applications in electronic manufacturing, industrial machinery, and medical devices.
These XYZ Xpansion Pins, have a unique design that enables precise placement and repeatability while delivering high holding pressures to secure items with an inner diameter.
The pins top has been slightly tapered to improve line contact in the mounting bore while giving adequate space during workpiece loading and unloading. Furthermore, the threaded design allows them readily inserted into pre-drilled holes. It enables one to manage the extension of the pins, resulting in a secure solution.
It is placed through a drilled and reamed hole for precision positioning or set in a reinforced drill bush for further fixture strength and wear resistance; once installed, it expands to create a tight and secure fit. It provides a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other electronic manufacturing, industrial machinery, and medical device applications.
Jednodotykové upevňovacie prvky s upínaním guličkou sú vhodné pre aplikácie vyžadujúce rýchle a opakované výmeny nástrojov alebo nastavenia pomocou jediného dotyku. Sú odolné a poskytujú bezpečné a robustné upevnenie.
Skladajú sa z tela, pružiny a guľového ložiska. Pružina drží guľové ložisko v polohe a po stlačení príde do kontaktu s upínaným predmetom a pevne ho zablokuje na mieste. Po opätovnom potiahnutí spojovacieho prvku guľové ložisko uvoľní predmet a umožní jeho rýchle odstránenie.
Často sa používajú v širokej škále priemyselných aplikácií, vrátane automobilového, leteckého a zdravotníckeho vybavenia. Možno ich použiť na aplikácie, ako sú hnacie remene alebo kryty strojov.
Jednodotykové upevňovacie prvky s upínaním vyťahovaním sú vhodné pre aplikácie vyžadujúce rýchle a opakované výmeny nástrojov alebo nastavenia pomocou jediného dotyku. Sú odolné a poskytujú bezpečné a robustné upevnenie. Sú ľahko odnímateľné a opätovne polohovateľné, pričom spojenie zostáva na mieste.
Skladajú sa z dvoch komponentov: vyťahovacej svorky a kovovej základne. Kovová základňa je na jednej strane spojovacieho prvku a vyťahovacia svorka na druhej. Keď sa tieto dva komponenty spoja, mechanizmus vyťahovacej svorky sa spojí s predmetom a bezpečne ho drží na mieste. Odtiahnutím dvoch polovíc od seba uvoľníte predmet pomocou mechanizmu vyťahovacej svorky, čo sa dá ľahko dosiahnuť jediným dotykom.
Často sa používajú v širokej škále priemyselných aplikácií, vrátane automobilového, leteckého a zdravotníckeho vybavenia. Možno ich použiť na aplikácie, ako sú hnacie remene alebo kryty strojov.
Jednodotykové upevňovacie prvky so zamykaním guličkou sú vhodné pre aplikácie vyžadujúce rýchle a opakované výmeny nástrojov alebo nastavenia pomocou jediného dotyku. Sú odolné a poskytujú bezpečné a robustné upevnenie.
Zložené z troch častí: telo, pružina a guľové ložisko. Pružina drží guľové ložisko na mieste a po stlačení sa odpojí od tela a uvoľní spojovací prvok. Guľové ložisko zaisťuje spojovací prvok, keď je zatlačený späť do tela.
Často sa používajú v širokej škále priemyselných aplikácií, vrátane automobilového, leteckého a zdravotníckeho vybavenia. Sú odolné voči teplotám až do 180 C a možno ich použiť na aplikácie, ako sú hnacie remene alebo kryty strojov.
Jednodotykové upevňovacie prvky so zamykaním vačkou sú vhodné pre aplikácie vyžadujúce rýchle a opakované výmeny nástrojov alebo nastavenia pomocou jediného dotyku. Sú odolné a poskytujú bezpečné a robustné upevnenie.
Skladajú sa z tela, pružiny a vačky. Pružina drží vačku na mieste a keď je páka vo vytiahnutej vypnutej polohe 45º, otočí sa okolo otočného bodu, aby bezpečne zaistila alebo uvoľnila zámok. Vačka sa po opätovnom potiahnutí spojovacieho prvku uvoľní, čo umožňuje ľahké odstránenie predmetu.
Často sa používajú v širokej škále priemyselných aplikácií, vrátane automobilového, leteckého a zdravotníckeho vybavenia. Sú odolné voči teplotám až do 130 C a možno ich použiť na aplikácie, ako sú hnacie remene alebo kryty strojov.
Jednodotykové upevňovacie prvky so zamykaním vačkou, zaťahovateľné sú vhodné pre aplikácie vyžadujúce rýchle a opakované výmeny nástrojov alebo nastavenia pomocou jediného dotyku. Sú odolné a poskytujú bezpečné a robustné upevnenie.
Majú jednodotykový rýchloupínač, ktorý pri uvoľnení obrobku plne zasunie upínací driek, čo umožňuje bezpečné zapadnutie alebo uvoľnenie svorky. Ak to chcete urobiť pri odpojenom upínači, otočte ho do zapojenej polohy. Keď budete počuť kliknutie, bude úplne zasvorkovaný. Pre uvoľnenie otočte rukoväť späť do vypnutej polohy.
Často sa používajú v širokej škále priemyselných aplikácií, vrátane automobilového, leteckého a zdravotníckeho vybavenia. Sú odolné voči teplotám až do 130 C a možno ich použiť na aplikácie, ako sú hnacie remene alebo kryty strojov.
Stupnice sa používajú na presné a opakované umiestňovanie posuvných svoriek pozdĺž lineárnych vedení alebo hriadeľov. K dispozícii sú dva varianty, každý s odlišným štýlom montáže.
Dosky s jednou stupnicou alebo dosky s dvojitou stupnicou. Každá z nich má typ montáže. Typ montáže skrutkou s vyvŕtanými otvormi alebo lepením, ktorý má obrys umiestnenia otvoru pre skrutku, nie je vyvŕtaný.
Majú vyznačenú mierku alebo mriežkový vzor, ktorý sa tiahne pozdĺž jedného alebo oboch okrajov. Sú stabilné a odolné voči opotrebovaniu.
Široko sa používajú v rôznych priemyselných aplikáciách, ako je automobilové, letecké a zdravotnícke vybavenie.
Polohovacie puzdrá fungujú v súlade s jednodotykovými spojovacími prvkami na presné umiestnenie a zarovnanie komponentov. Ponúkajú bezpečné a presné prostriedky na nájdenie a udržanie predmetov na mieste.
To znamená, že ponúkajú presné nájdenie a uchytenie predmetov na mieste, ako aj bezpečné upevnenie panelu a krytu. Upínacie puzdrá zase môžu fungovať ako skrinky pre jednodotykové spojovacie prvky. Jednodotykové spojovacie prvky môžu byť inštalované bez potreby puzdier.
Často sa používajú v širokej škále priemyselných aplikácií, vrátane automobilového, leteckého a zdravotníckeho vybavenia. Sú odolné voči teplotám až do 180 C a možno ich použiť na aplikácie, ako sú hnacie remene alebo kryty strojov.
Posuvné svorky sa používajú na rýchle umiestnenie, uzamknutie, uvoľnenie a nastavenie posuvných tyčí v aplikáciách. Skladá sa z dvoch do seba zapadajúcich častí, ktoré poskytujú pevné uchytenie na vybavení a zároveň umožňujú jednoduché nastavenie a vyrovnanie. Na otváranie a zatváranie posuvných svoriek možno použiť skrutku alebo západku.
Posuvné svorky pre montážne otvory sa používajú so stupnicou, čítacia čiara na posuvnej svorke umožňuje rýchle, jednoduché a presné zarovnanie. Pre väčšiu stabilitu sú pevne umiestnené v zostave. Sú vhodné len pre priamy lineárny pohyb posuvnej tyče (nie je súčasťou dodávky) a neznesú žiadne iné namáhanie.
Často sa používajú v širokej škále priemyselných aplikácií, vrátane automobilového, stavebného a zdravotníckeho vybavenia. Sú odolné voči teplotám do 90 C.
Rýchlouťahovacie ryhované gombíky majú vrúbkovaný povrch pre lepšie uchopenie a ľahšie otáčanie. Dajú sa rýchlo utiahnuť alebo povoliť iba pomocou prstov bez potreby ďalších nástrojov len s miernou upínacou silou. Tým možno šetriť čas a námahu v situáciách, keď sú potrebné pravidelné zmeny.
Gombík sa šikmo nasunie na závitový čap a potom umiestni do axiálnej polohy, aby zapadol do závitov čapu. V tomto bode sa dá malým otočením uzamknúť.
Široko sa používajú v rôznych priemyselných aplikáciách, vrátane automobilového, leteckého a zdravotníckeho vybavenia.
Stúpacie dosky sú mechanické komponenty, ktoré sa používajú v spojení s posuvnými zámkami na zdvíhanie a podopieranie iných komponentov alebo predmetov. V tomto sortimente ponúkame dva varianty: jeden obdĺžnikový a druhý štvorcový.
Používajú sa na zvýšenie výšky uzamykacej plochy, vďaka čomu je prístupnejšia a jednoduchšie sa používa. Sú odolné voči korózii, zaručujú dlhotrvajúci výkon aj v náročných podmienkach, držia sa na svojom mieste a počas používania sa nepohybujú ani neposúvajú.
Široko sa používajú v rôznych priemyselných aplikáciách, ako je automobilové, letecké a zdravotnícke vybavenie.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku