Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Prídržné zariadenia Eccentric Knife Edge Clamps

 (1 sada výrobkov)

Zoznam Mriežka

Eccentric Knife Edge Clamps

Na sklade Vo výrobe

Eccentric Knife Edge Clamps offer a firm and accurate grip while requiring little surface contact. This clamp has knurls that enable the clamp to grab the workpiece with little touch, enabling accurate and secure clamping of workpieces with uneven surfaces.

It is especially useful for securely holding delicate or fragile materials without causing harm or distortion. The workpiece should be to the right of the clamp. Used in industries such as construction, assembly and welding applications.

  • It offers a firm and accurate grip while requiring little surface contact.
  • Useful for securely holding fragile materials without causing harm.
  • Used in industries such as construction, assembly and welding applications.
Material: Hardened Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)