Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Prídržné zariadenia Clamping Plates

 (1 sada výrobkov)

Zoznam Mriežka

Clamping Plates

Na sklade Vo výrobe

These Clamping Plates for spiral cam clamps are designed with precision-machined surfaces and a durable structure to provide a tight grasp on the workpiece when clamping, avoiding workpiece deformation.

It has a flat, hard surface with a bent side and a perfectly drilled mounting hole in the middle that aligns with the mounting point of the clamp. The Clamping Plate and spiral cam clamps work together to give a dependable and repeatable clamping solution, delivering consistent and precise results in various applications.

Its design makes installation quick and straightforward and is utilised in machining, woodworking, and assembly processes.

  • It has a flat, hard surface with a bent side and a drilled mounting hole in the middle that aligns with the mounting point of the clamp.
  • It gives a dependable and repeatable clamping solution, delivering consistent and precise results.
  • Used in machining, woodworking, and assembly processes.
Material: 304 Stainless Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)