Snap Rivets are a quick and easy fastener solution, which can be installed without the need of any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.
Our range features a variety of Nylon options, including; Nylon 6, Nylon 4/6 and Nylon 6/6. The snap-fit with a simple push, and have a tidy and smooth finish. These rivets are manufactured with flame resistance ratings, including; UL94 V1 and UL94 V2, and can withstand temperatures of up to 130C (266F).
Also available are Low Density Polyethylene (LDPE) Snap Rivets, with thumb snap or pop snap styles. Thumb snaps are ideal for rapid construction of display units within the retail display or point of sale applications. Pop snap fasteners are a two-piece assembly that offer a secure way of fastening multiple panels together.
We also range a series of high temperature snap rivets made from Polysulfone (PSU), which is a high performance thermoplastic. This has a flame resistance rating of UL94 V1, and can withstand temperatures of up to 155C (311F). Our extensive Snap Rivets offer also features K Resin and Polypropylene (PP) Snap Rivet options.
Skupina SR: SR2316
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Farba | Materiál | Výška hlavy | Priemer hlavy | Dĺžka čapu | Kompatibilný rozsah hrúbky panelu | Kompatibilný rozsah priemerov otvorov | Kúpiť | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0,1325 € - 0,1325 € | 320 Na sklade |
Čierna
|
Polyamid 6
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.24 in
6.1 mm
|
0.106 - 0.142 in
2.7 - 3.6 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
| 0,162 € - 0,162 € | Požiadajte o dodací termin tu |
Čierna
|
Polyamid 6.66
|
0.118 in
3.0 mm
|
0.472 in
12.0 mm
|
|
0.059 - 0.098 in
1.5 - 2.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| 0,2673 € - 0,2673 € | 114300 Na sklade |
Opálená (hnedá)
|
Polyamid 4.6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.295 - 0.157 in
7.5 - 4.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 0,2972 € - 0,2972 € | Požiadajte o dodací termin tu |
Opálená (hnedá)
|
Polyamid 4.6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.177 - 0.217 in
4.5 - 5.5 mm
|
0.142 - 0.165 in
3.6 - 4.2 mm
|
||
| 0,283 € - 0,283 € | 50 Na sklade |
Opálená (hnedá)
|
Polyamid 4.6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.138 - 0.177 in
3.5 - 4.5 mm
|
0.142 - 0.165 in
3.6 - 4.2 mm
|
||
| 0,2033 € - 0,2033 € | Požiadajte o dodací termin tu |
Čierna
|
Polyamid 6.66
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
|
0.106 - 0.142 in
2.7 - 3.6 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 0,1592 € - 0,1592 € | 10 Na sklade |
Čierna
|
Polyamid 6.66
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.138 - 0.177 in
3.5 - 4.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| 0,162 € - 0,162 € | 3000 Na sklade |
Čierna
|
Polyamid 6.66
|
0.118 in
3.0 mm
|
0.441 in
11.2 mm
|
0.472 in
12.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| 0,2673 € - 0,2673 € | 400 Na sklade |
Opálená (hnedá)
|
Polyamid 4.6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.157 - 0.197 in
4.0 - 5.0 mm
|
0.142 - 0.126 in
3.6 - 3.2 mm
|
||
| 0,2517 € - 0,2517 € | Požiadajte o dodací termin tu |
Opálená (hnedá)
|
Polyamid 4.6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.079 - 0.118 in
2.0 - 3.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 0,2033 € - 0,2033 € | 2800 Na sklade |
Čierna
|
Polyamid 6.66
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.118 - 0.157 in
3.0 - 4.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 0,1293 € - 0,172 € | Požiadajte o dodací termin tu |
Čierna
|
Polyamid 6.6
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
|
0.047 - 0.177 in
1.2 - 4.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| 0,1213 € - 0,1607 € | Požiadajte o dodací termin tu |
Čierna
|
Polyamid
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
|
0.094 - 0.157 in
2.4 - 4.0 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| 0,2033 € - 0,2033 € | 600 Na sklade |
Čierna
|
Polyamid 6.66
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
|
0.134 - 0.169 in
3.4 - 4.3 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
| 0,2033 € - 0,2033 € | Požiadajte o dodací termin tu |
Čierna
|
Polyamid 6.66
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 0,1204 € - 0,1204 € | 10000 Na sklade |
Čierna
|
Polyamid 6
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.433 in
11.0 mm
|
0.256 - 0.295 in
6.5 - 7.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 0,2033 € - 0,2033 € | Požiadajte o dodací termin tu |
Čierna
|
Polyamid 6.66
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.177 in
4.5 mm
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
| 0,2033 € - 0,2033 € | Požiadajte o dodací termin tu |
Čierna
|
Polyamid 6.66
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 0,114 € - 0,1189 € | Požiadajte o dodací termin tu |
Čierna
|
Polyamid 6.66
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
|
0.083 - 0.11 in
2.1 - 2.8 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
| 0,2033 € - 0,2033 € | Požiadajte o dodací termin tu |
Čierna
|
Polyamid 6.66
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
|
0.157 - 0.098 in
4.0 - 2.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku