Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Forged one-piece alloy steel rings with minimum tensile strength of 180,000 psi. Black oxide finish aids corrosion resistance. They retain the same rated load from 0 to 90 from the bolt axis. 360 swivel and 180 pivot under load. These Heavy Duty Hoist Rings meet Military specification no. MIL-STD 209 and meets ANSI/ASME B30.26. Minimum design factor: 5:1. They have been magnetic particle inspected per ASTM 1444. To meet maximum load capacities, high strength screws must be used. Never exceed maximum load rating.
Safety Engineered Hoist Rings retain the same rated load from 0 to 90 from the bolt axis. 360 swivel and 180 pivot under load. Design Factor: 5:1. The Alloy steel version have a minimum tensile strength of 180,000 psi, are magnetic particle inspected per ASTM 1444 & have a black oxide finish which aids corrosion resistance. The Stainless Steel 300 versions are NDT: 100% liquid penetrant tested per MIL-STD-50032, ASTME 1417, purification process: clean and passivate per ASTM A 967, QQ-P-35 Type II. To meet maximum load capacities, high strength screws must be used. Never exceed maximum load rating.
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Závit skrutky | Limit krútiaceho momentu | Dĺžka skrutky | Dĺžka závitu | Nosnosť | Celková výška | Kúpiť | |
|---|---|---|---|---|---|---|---|---|---|
| Požiadajte o dodací termin tu |
M12
|
37.0 Nm
37.0 Nm
|
2.984 in
75.8 mm
|
0.984 in
25.0 mm
|
1050.0 kg
1050.0 kg
|
6.295 in
159.9 mm
|
|||
| Požiadajte o dodací termin tu |
M20-2.5
|
67.5 Nm
67.5 Nm
|
3.189 in
81.0 mm
|
1.181 in
30.0 mm
|
1100.0 kg
1100.0 kg
|
5.961 in
151.4 mm
|
|||
| Požiadajte o dodací termin tu |
M8-1.25
|
4.8 Nm
4.8 Nm
|
1.701 in
43.2 mm
|
0.669 in
17.0 mm
|
200.0 kg
200.0 kg
|
3.339 in
84.8 mm
|
|||
| Požiadajte o dodací termin tu |
M8
|
9.5 Nm
9.5 Nm
|
2.102 in
53.4 mm
|
0.827 in
21.0 mm
|
400.0 kg
400.0 kg
|
4.055 in
103.0 mm
|
|||
| Požiadajte o dodací termin tu |
M20
|
135.0 Nm
135.0 Nm
|
3.709 in
94.2 mm
|
1.496 in
38.0 mm
|
2200.0 kg
2200.0 kg
|
6.772 in
172.0 mm
|
|||
| Požiadajte o dodací termin tu |
M8
|
9.5 Nm
9.5 Nm
|
1.906 in
48.4 mm
|
0.63 in
16.0 mm
|
400.0 kg
400.0 kg
|
3.858 in
98.0 mm
|
|||
| Požiadajte o dodací termin tu |
M16
|
80.0 Nm
80.0 Nm
|
3.102 in
78.8 mm
|
0.984 in
25.0 mm
|
1900.0 kg
1900.0 kg
|
6.295 in
159.9 mm
|
|||
| Požiadajte o dodací termin tu |
M24
|
311.0 Nm
311.0 Nm
|
4.492 in
114.1 mm
|
1.496 in
38.0 mm
|
4200.0 kg
4200.0 kg
|
8.866 in
225.2 mm
|
|||
| Požiadajte o dodací termin tu |
M12
|
37.0 Nm
37.0 Nm
|
2.984 in
75.8 mm
|
0.984 in
25.0 mm
|
1050.0 kg
1050.0 kg
|
7.858 in
199.6 mm
|
|||
| Požiadajte o dodací termin tu |
M16-2.0
|
40.0 Nm
40.0 Nm
|
2.803 in
71.2 mm
|
0.945 in
24.0 mm
|
950.0 kg
950.0 kg
|
7.661 in
194.6 mm
|
|||
| Požiadajte o dodací termin tu |
M12-1.75
|
37.0 Nm
37.0 Nm
|
2.441 in
62.0 mm
|
0.748 in
19.0 mm
|
1050.0 kg
1050.0 kg
|
5.528 in
140.4 mm
|
|||
| Požiadajte o dodací termin tu |
M16
|
80.0 Nm
80.0 Nm
|
3.378 in
85.8 mm
|
1.26 in
32.0 mm
|
1900.0 kg
1900.0 kg
|
6.571 in
166.9 mm
|
|||
| Požiadajte o dodací termin tu |
M20
|
135.0 Nm
135.0 Nm
|
3.744 in
95.1 mm
|
1.496 in
38.0 mm
|
2200.0 kg
2200.0 kg
|
8.37 in
212.6 mm
|
|||
| Požiadajte o dodací termin tu |
M10
|
16.0 Nm
16.0 Nm
|
2.378 in
60.4 mm
|
1.024 in
26.0 mm
|
450.0 kg
450.0 kg
|
4.252 in
108.0 mm
|
|||
| Požiadajte o dodací termin tu |
M16
|
80.0 Nm
80.0 Nm
|
3.102 in
78.8 mm
|
0.984 in
25.0 mm
|
1900.0 kg
1900.0 kg
|
7.858 in
199.6 mm
|
|||
| Požiadajte o dodací termin tu |
M20
|
135.0 Nm
135.0 Nm
|
3.22 in
81.8 mm
|
0.984 in
25.0 mm
|
2200.0 kg
2200.0 kg
|
6.283 in
159.6 mm
|
|||
| Požiadajte o dodací termin tu |
M12
|
37.0 Nm
37.0 Nm
|
3.378 in
85.8 mm
|
1.26 in
32.0 mm
|
1050.0 kg
1050.0 kg
|
8.134 in
206.6 mm
|
|||
| Požiadajte o dodací termin tu |
M24-3.0
|
311.0 Nm
311.0 Nm
|
3.992 in
101.4 mm
|
1.339 in
34.0 mm
|
4200.0 kg
4200.0 kg
|
7.866 in
199.8 mm
|
|||
| Požiadajte o dodací termin tu |
M20
|
135.0 Nm
135.0 Nm
|
3.941 in
100.1 mm
|
1.102 in
28.0 mm
|
3000.0 kg
3000.0 kg
|
8.472 in
215.2 mm
|
|||
| Požiadajte o dodací termin tu |
M16-2.0
|
40.0 Nm
40.0 Nm
|
2.795 in
71.0 mm
|
0.945 in
24.0 mm
|
950.0 kg
950.0 kg
|
5.724 in
145.4 mm
|
|||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku