Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ferrite beads are passive electrical components used in electronic circuits to reduce high-frequency noise and electromagnetic interference (EMI). These passive devices enhance power quality on PCBs.
In addition to typical ferrite beads, ferrite rings for cables play an important role in minimising EMI in data and power lines. The ferrite line is versatile, with designs ideal for various cable sizes and applications.
Our ferrites are available in single-pass and multi-pass designs, as well as a variety of kinds, such as wound beads, axial, multi-line suppressors, and toroids. They are used in telephony, vehicle electronics, medical devices, and industrial machines.
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Dĺžka vložky | Impedancia 100 MHz | Impedancia 25 MHz | Priemer vložky | Feritový materiál | Kúpiť | |
|---|---|---|---|---|---|---|---|---|
| 0,1266 € - 0,1407 € | Požiadajte o dodací termin tu |
0.394 in
10.0 mm
|
580 Ω
|
510 Ω
|
0.236 in
6.0 mm
|
K5B
|
||
| 0,1843 € - 0,2047 € | 12000 Na sklade |
0.394 in
10.0 mm
|
680 Ω
|
690 Ω
|
0.236 in
6.0 mm
|
K5B
|
||
| 0,2111 € - 0,2346 € | 500 Na sklade |
0.394 in
10.0 mm
|
680 Ω
|
754 Ω
|
0.205 in
5.2 mm
|
K5B
|
||
| 0,6408 € - 0,712 € | Požiadajte o dodací termin tu |
0.539 in
13.7 mm
|
83 Ω
|
48 Ω
|
0.539 in
13.7 mm
|
K5B
|
||
| 0,3146 € - 0,3495 € | Požiadajte o dodací termin tu |
0.591 in
15.0 mm
|
70 Ω
|
26 Ω
|
0.591 in
15.0 mm
|
K5B
|
||
| 0,4523 € - 0,5025 € | 400 Na sklade |
0.591 in
15.0 mm
|
79 Ω
|
38 Ω
|
0.591 in
15.0 mm
|
K5B
|
||
| 1,1746 € - 1,3051 € | Požiadajte o dodací termin tu |
0.63 in
16.0 mm
|
100 Ω
|
55 Ω
|
0.63 in
16.0 mm
|
K5B
|
||
| 0,6084 € - 0,6761 € | Požiadajte o dodací termin tu |
0.748 in
19.0 mm
|
76 Ω
|
33 Ω
|
0.748 in
19.0 mm
|
K5B
|
||
| 3,7255 € - 4,1394 € | 32 Na sklade |
0.748 in
19.0 mm
|
146 Ω
|
88 Ω
|
0.748 in
19.0 mm
|
K5B
|
||
| 0,7269 € - 0,8076 € | 754 Na sklade |
0.63 in
16.0 mm
|
59 Ω
|
33 Ω
|
0.63 in
16.0 mm
|
K5B
|
||
| 0,0248 € - 0,0276 € | Požiadajte o dodací termin tu |
0.047 in
1.2 mm
|
38 Ω
|
17 Ω
|
0.047 in
1.2 mm
|
K5B
|
||
| 0,1462 € - 0,1625 € | 28000 Na sklade |
0.394 in
10.0 mm
|
750 Ω
|
860 Ω
|
0.236 in
6.0 mm
|
K5B
|
||
| 0,5573 € - 0,6192 € | Požiadajte o dodací termin tu |
0.551 in
14.0 mm
|
90 Ω
|
42 Ω
|
0.551 in
14.0 mm
|
K5B
|
||
| 0,3997 € - 0,4442 € | 200 Na sklade |
0.543 in
13.8 mm
|
47 Ω
|
25 Ω
|
0.543 in
13.8 mm
|
K5B
|
||
| 0,7708 € - 0,8565 € | 360 Na sklade |
0.591 in
15.0 mm
|
97 Ω
|
53 Ω
|
0.591 in
15.0 mm
|
K5B
|
||
| 1,9333 € - 2,1481 € | 40 Na sklade |
0.504 in
12.8 mm
|
174 Ω
|
106 Ω
|
0.504 in
12.8 mm
|
K5B
|
||
| 0,1268 € - 0,1409 € | 200 Na sklade |
0.394 in
10.0 mm
|
460 Ω
|
390 Ω
|
0.236 in
6.0 mm
|
K5B
|
||
| 0,0248 € - 0,0276 € | Požiadajte o dodací termin tu |
0.055 in
1.4 mm
|
48 Ω
|
22 Ω
|
0.055 in
1.4 mm
|
K5B
|
||
| 0,0287 € - 0,0319 € | Požiadajte o dodací termin tu |
0.11 in
2.8 mm
|
35 Ω
|
13 Ω
|
0.11 in
2.8 mm
|
K5B
|
||
| 0,8231 € - 0,9146 € | 158 Na sklade |
0.402 in
10.2 mm
|
383 Ω
|
236 Ω
|
0.441 in
11.2 mm
|
K5B A5