Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Materiál: Nehrdzavejúca oceľ, Uhlíková oceľ Skupina SR:
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Tuhosť pružiny | Celková dĺžka | Zaťaženie pri dĺžke zaťaženia | Priemer drôtu | Približná pevná výška | Vonkajší priemer | Plný materiál | Kúpiť | |
|---|---|---|---|---|---|---|---|---|---|---|
| 1,5745 € - 1,7203 € | Požiadajte o dodací termin tu |
0.91 Nmm
0.91 Nmm
|
2.25 in
57.15 mm
|
26.69 N
26.69 N
|
0.043 in
1.1 mm
|
0.437 in
11.1 mm
|
0.598 in
15.2 mm
|
Uhlíková oceľ
|
||
| 1,5745 € - 1,7203 € | Požiadajte o dodací termin tu |
0.53 Nmm
0.53 Nmm
|
3.5 in
88.9 mm
|
26.69 N
26.69 N
|
0.043 in
1.1 mm
|
0.657 in
16.7 mm
|
0.598 in
15.2 mm
|
Uhlíková oceľ
|
||
| 2,2889 € - 2,493 € | Požiadajte o dodací termin tu |
4.75 Nmm
4.75 Nmm
|
3.75 in
95.25 mm
|
145.41 N
145.41 N
|
0.083 in
2.1 mm
|
1.563 in
39.7 mm
|
0.598 in
15.2 mm
|
Uhlíková oceľ
|
||
| 2,2013 € - 2,3909 € | Požiadajte o dodací termin tu |
12.71 Nmm
12.71 Nmm
|
1 in
25.4 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
0.508 in
12.9 mm
|
0.72 in
18.3 mm
|
Uhlíková oceľ
|
||
| 2,2013 € - 2,3909 € | Požiadajte o dodací termin tu |
5.80 Nmm
5.80 Nmm
|
2 in
50.8 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
0.823 in
20.9 mm
|
0.72 in
18.3 mm
|
Uhlíková oceľ
|
||
| 2,2013 € - 2,3987 € | Požiadajte o dodací termin tu |
3.75 Nmm
3.75 Nmm
|
3 in
76.2 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
1.138 in
28.9 mm
|
0.72 in
18.3 mm
|
Uhlíková oceľ
|
||
| 2,6679 € - 2,9012 € | Požiadajte o dodací termin tu |
33.90 Nmm
33.90 Nmm
|
0.88 in
22.35 mm
|
201.63 N
201.63 N
|
0.094 in
2.4 mm
|
0.535 in
13.6 mm
|
0.72 in
18.3 mm
|
Uhlíková oceľ
|
||
| 2,6679 € - 2,9092 € | Požiadajte o dodací termin tu |
14.97 Nmm
14.97 Nmm
|
1.75 in
44.45 mm
|
201.63 N
201.63 N
|
0.094 in
2.4 mm
|
0.85 in
21.6 mm
|
0.72 in
18.3 mm
|
Uhlíková oceľ
|
||
| 2,6679 € - 2,9092 € | Požiadajte o dodací termin tu |
9.12 Nmm
9.12 Nmm
|
2.75 in
69.85 mm
|
201.63 N
201.63 N
|
0.094 in
2.4 mm
|
1.217 in
30.9 mm
|
0.72 in
18.3 mm
|
Uhlíková oceľ
|
||
| 1,8807 € - 2,0556 € | 15 Na sklade |
1.97 Nmm
1.97 Nmm
|
0.25 in
6.35 mm
|
6.52 N
6.52 N
|
0.02 in
0.5 mm
|
0.094 in
2.4 mm
|
0.181 in
4.6 mm
|
Nehrdzavejúca oceľ AISI 302
|
||
| 1,8807 € - 2,0556 € | Požiadajte o dodací termin tu |
0.98 Nmm
0.98 Nmm
|
0.5 in
12.7 mm
|
6.52 N
6.52 N
|
0.02 in
0.5 mm
|
0.146 in
3.7 mm
|
0.181 in
4.6 mm
|
Nehrdzavejúca oceľ AISI 302
|
||
| 1,8319 € - 2,3449 € | Požiadajte o dodací termin tu |
2.36 Nmm
2.36 Nmm
|
0.25 in
6.35 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.094 in
2.4 mm
|
0.181 in
4.6 mm
|
Uhlíková oceľ
|
||
| 1,5745 € - 1,7057 € | Požiadajte o dodací termin tu |
1.17 Nmm
1.17 Nmm
|
0.5 in
12.7 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.146 in
3.7 mm
|
0.181 in
4.6 mm
|
Uhlíková oceľ
|
||
| 1,5745 € - 1,7057 € | Požiadajte o dodací termin tu |
0.72 Nmm
0.72 Nmm
|
0.752 in
19.1 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.209 in
5.3 mm
|
0.181 in
4.6 mm
|
Uhlíková oceľ
|
||
| 1,3704 € - 1,4871 € | Požiadajte o dodací termin tu |
0.42 Nmm
0.42 Nmm
|
0.88 in
22.35 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.157 in
4.0 mm
|
0.24 in
6.1 mm
|
Uhlíková oceľ
|
||
| 1,3704 € - 1,4927 € | Požiadajte o dodací termin tu |
0.21 Nmm
0.21 Nmm
|
1.75 in
44.45 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.264 in
6.7 mm
|
0.24 in
6.1 mm
|
Uhlíková oceľ
|
||
| 1,3923 € - 1,5162 € | Požiadajte o dodací termin tu |
18.56 Nmm
18.56 Nmm
|
0.5 in
12.7 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.343 in
8.7 mm
|
0.24 in
6.1 mm
|
Uhlíková oceľ
|
||
| 1,3923 € - 1,5162 € | Požiadajte o dodací termin tu |
11.21 Nmm
11.21 Nmm
|
0.752 in
19.1 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.5 in
12.7 mm
|
0.24 in
6.1 mm
|
Uhlíková oceľ
|
||
| 1,5745 € - 1,7057 € | Požiadajte o dodací termin tu |
2.00 Nmm
2.00 Nmm
|
0.31 in
7.87 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.102 in
2.6 mm
|
0.181 in
4.6 mm
|
Uhlíková oceľ
|
||
| 1,5745 € - 1,7057 € | Požiadajte o dodací termin tu |
1.00 Nmm
1.00 Nmm
|
0.56 in
14.22 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.161 in
4.1 mm
|
0.181 in
4.6 mm
|
Uhlíková oceľ