Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
This Cabinet Pull Handle range have a circular bar shape with a bridge form. Often used for opening and closing doors and the lids of heavy cabinets.
They have an ergonomic design that provides excellent stability and smooth surfaces. They are a cost-effective option that looks sleek and professional in various applications.
Available to suit various situations, as well as options for front or rear mounting. Used for applications in railways, machinery and electronic or industrial equipment.
These Palm Grips give operators with an easy and secure grip. It is ergonomically built to fit comfortably in the palm of your hand, eliminating strain and fatigue.
They provide a non-slip surface, decreasing hand staining and the danger of pain or injury. It also improves control and safety when working with equipment and systems in the industrial business.
It is simple to install and remove by hand. It may also be connected to various applications, including handheld devices, power tools, and machinery controllers.
This Pull Handle range has a flat oval profile and a bridge shape. Frequently used for opening and shutting heavy-duty doors and lids.
They are ergonomically designed for optimum stability and smooth surfaces. It has a sleek and professional-looking alternative. Used in engineering, instrumentation, and apparatus building.
These Spring Plungers with a ball end and a smooth body design are used for locating, applying pressure or lifting off. It is made of three parts: a smooth body, a ball end, and a spring mechanism. They resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.
The plunger's ball end provides a point of contact for accurate engagement and positioning within the application. The collar on the spring plunger serves as a retention function, keeping the plunger securely in place once inserted.
Its smooth body facilitates insertion and is held in place using an interference fit, as well as quick release. It can withstand temperatures of up to 250ºC and is widely utilised in machine and fixture design, electronics, medical, electronics, automotive, and lighting equipment.
As alavancas de came de rosca externas permitem uma rápida fixação ou libertação sem o uso de ferramentas e permitem ajustes precisos na ação de fixação. A pega ligeiramente arqueada fornece uma adesão confortável, enquanto o pino roscado externo pode ser facilmente ajustado.
As alavancas de came de rosca interna permitem uma rápida fixação ou desaperto sem o uso de ferramentas e permitem ajustes precisos na ação de fixação. Soltar o manípulo desengata a alavanca para apertar ou desapertar enquanto a pastilha ou o perno permanecerem estacionários.
Alavancas e eixos de alavanca de engrenagem cónicas são feitas de aço e são polidas com um acabamento de óxido preto. A maçaneta cónica é de plástico preto com uma inserção de latão para fácil aderência e acabamento esteticamente agradável em aplicações de maquinaria para troca ou mudança de marcha.
Alavancas e eixos de alavanca de engrenagem esféricas são feitas de aço e são polidas com um acabamento de óxido preto. O botão em forma de T é de plástico preto com uma inserção de latão, o que faz com que essas alavancas duráveis sejam ideais em aplicações de maquinaria para a troca de engrenagens por meio de um ponto de giro.
As alavancas de controlo de fibra de vidro funcionam como um interruptor posicional nas máquinas, permitindo que o operador alterne facilmente de uma configuração para outra. Essas alavancas são facilmente agarradas e resistentes a óleo e graxa.
Os botões de fixação fêmea em forma de lágrima são operados por uma simples ação de elevação e rotação com um botão de pressão para libertação e ajuste. A maçaneta em forma de lágrima permite posicionamento conveniente para maximizar a alavancagem, além de economizar espaço e manter a maçaneta fora do caminho.
Os botões de fixação macho em forma de lágrima são operados por uma simples ação de elevação e rotação com um botão de pressão para libertação e ajuste. A maçaneta em forma de lágrima permite posicionamento conveniente para maximizar a alavancagem, além de economizar espaço e manter a maçaneta fora do caminho.
Maçanetas de fixação fêmea - pega normal.
Os nossos êmbolos de came são fornecidos em aço inoxidável ou aço polido. Os êmbolo de came são oferecidos em diversos diâmetros.
A gama da Essentra de cavilhas de imobilização com flange têm uma flange com furos para parafusos para fixação extra. São ideais para utilização em materiais finos.
Puxadores de metal - ângulo reto macho
As hastes de alavanca são roscadas em ambas as extremidades para se conectarem ao seu acoplável numa extremidade, amplificando a força de entrada até as engrenagens. O estilo de maçaneta à sua escolha pode ser anexado ao pino roscado na outra extremidade. Estes eixos estão disponíveis com eixo de aço ou aço inoxidável e inserção de latão.
Utilizados para localização, posicionamento, indexação e segurança. As nossas cavilhas de imobilização permitem ajustes rápidos numa variedade de plataformas, instalações e mesas. Adequado para equipamentos de ginástica, auxiliares médicos, equipamentos de catering, transportadores etc.
As manivelas de braço reto fixo fundido são ideais para uso na construção de janelas, engates de reboque, equipamentos comerciais e controles de ajuste de maquinaria. O braço reto permite rotação rápida e fácil.
As manivelas dobráveis são normalmente usados na construção de janelas, engates de reboque e controles de ajuste de maquinaria. A maçaneta dobra-se paralelamente ao corpo da manivela para segurança e para economizar espaço quando não está em uso.
As manivelas de braço reto fixo moldado são normalmente usadas em ajustes de máquinas e controlos comerciais de produtos. O material plástico durável é resistente a preocupações ambientais e proporciona um acabamento perfeito.
Os botões de fixação fêmea cónica são operados por uma simples ação de elevação e rotação com um botão de pressão para libertação e ajuste. A pega cónica permite o posicionamento conveniente para alavancagem máxima quando montada em aplicações com rosca macho.
Os botões de fixação macho cónica são operados por uma simples ação de elevação e rotação com um botão de pressão para libertação e ajuste. A maçaneta cónica permite posicionamento conveniente para alavancagem máxima quando montada em aplicações com rosca fêmea.
As pegas fixação de parafuso embutidas podem ser montadas numa porta ou painel com pinos de fixação. A montagem embutida é ideal para áreas onde uma pega saliente poderia inibir a funcionalidade ou num espaço limitado.
A nossa gama de puxadores encastráveis encaixam-se facilmente no orifício de montagem. O perfil rebaixado oferece segurança com uma posição encastrada na moldura da porta, sem prejudicar a aderência da mão. Uma variedade de materiais, acabamentos e tamanhos tornam esta gama perfeita para armários pequenos e grandes ou coberturas de máquinas.
As maçanetas embutidas parafusadas fixadas com as anilhas e porcas fornecidas. O acabamento acetinado é esteticamente agradável e este estilo é ideal para uso em equipamentos de restauração ou processamento de alimentos.
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar