Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
(7 Produtos)
Mini Quarter Turn Latches with 45 degree housing are specially designed with an internal spring that provides up to 1mm of torsion.
The cam sits at a 45 degree angle to the housing. The latch is offered with alternative grip range options and a choice of three head styles that include; 6mm Square, 7mm Triangle and Slotted.
Handle Turn Cam Latches feature an L-shaped handle. They are commonly used in applications such as electric panels and machinery covers.
Available in a choice of materials that include; Nylon, Polyamide, Stainless Steel and Die-Cast Zinc Alloy. Our range also boasts several visually pleasing finishes; Powder Coated, Matt, Chrome Plated and Bright Chrome.
With locking and non-locking options to choose, you are sure to find a solution for your application.
Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.
The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
With locking and non-locking options to choose, you are sure to find a solution for your application.
Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.
These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.
The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,
Quarter Turn Latches with spring are ideal for use on electrical cabinets and enclosures. Seven head styles and six grip ranges are available, as well as two material options (stainless steel and die cast zinc alloy), in a choice of finishes. The variations are wide ranging for this product.
Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges
This range of Quarter Turn Locks are fitted with a cam that lifts and returns when the door is closed. The range proposes a left hand or a right hand with a 5 mm double bit head driver.
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar