Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
(8 Produtos)
Cam Locks with Wing Knobs are designed to lock and secure access to panels and doors with a rotating cam (pawl), which features a quarter-turn operation. The cam is secured by engaging the frame or keeper on the back side. Left-hand and right-hand application is possible.
The range is available in a choice of materials and aesthetically pleasing finishes. These Cam Locks are non-locking.
Cam Latches with compression have a T-shaped handle. They are designed to offer secure access to panels and doors, courtesy of the rotating cam (pawl).
The cam is secured by engaging the frame or keeper on the back side. These latches come with standard technology. Ideally used for cabinets that require better sealing under vibration conditions.
Mini Cam Latches are Wing Knob designed and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side.
The cam latch provides easy fixing and has a clip assembly.
Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.
These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.
Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.
Handle Turn Cam Latches feature an L-shaped handle. They are commonly used in applications such as electric panels and machinery covers.
Available in a choice of materials that include; Nylon, Polyamide, Stainless Steel and Die-Cast Zinc Alloy. Our range also boasts several visually pleasing finishes; Powder Coated, Matt, Chrome Plated and Bright Chrome.
With locking and non-locking options to choose, you are sure to find a solution for your application.
Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.
The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
With locking and non-locking options to choose, you are sure to find a solution for your application.
Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.
It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.
Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar