Menu Procurar
Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

Plástico Suporte do capacitador

 (1 Produto)

Lista Painel

Capacitor Holder

Em stock Em produção

These Standing Capacitor Holders are intended to screw onto the chassis and secure the capacitor to a flat surface. It is a strong, one-piece device with a robust, secure attachment that ensures endurance and longevity even in harsh conditions. It is simple to install or remove by screwing it in. The holder secures the capacitors even in high-vibration settings.

This eliminates the need for regular capacitor readjustment or repositioning, ensuring optimal performance and lowering the danger of electrical failure. It is offered with or without mounting hardware, with or without an internal standoff feature to separate the capacitor from the chassis, and without the internal standoff feature for pass-through applications. Used in applications including electronic circuit boards, power electronic components, and industrial automotive systems.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 HB

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)