Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
(11 Produtos)
Our Padlock Seals are used to secure goods during transit, and provides evidence of tampering or breach - giving you peace of mind during shipping.
The seal can only be removed with wire cutters (sold separately). These seals offer a low-cost and secure single-use alternative to conventional padlocks. They are made from tamper evident transparent material.
Our Metal Cable Seals can be used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, trucks and trailers.
The steel cable can only be removed using a tool (sold separately). The non-preformed cable unravels when cut to prevent tampering.
Compliant with ISO17712:2023 and C-TPAT with cable diameters of 3.5. and above.
Our Plastic Cable Seals can be used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, trucks and trailers.
The seal has an enhanced locking mechanism and tamper evident features. The seal also has very high tensile strength, with options include; 120kg (1.5mm diameter) and 150kg (2.0mm diameter).
A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Typical applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.
These bolt seals features an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed.
The range includes different options, including pins that are either coated or uncoated. The coated pin has an additional layer of paint that gives it an extra layer of protection from chips and damage. The bolt seal also features a label attachment.
ISO 17712:2013 (coated pin option only) and C-TPAT compliant.
The bolt seal barrel is made from high-quality ABS material, which benefits from impact resistance and also indicates evidence of tampering.
A escolha ideal para o setor alimentar e de hotelaria, estes rodízios de catering serão, muito provavelmente, utilizados em equipamentos como carrinhos de serviço, fornos e outros equipamentos de confeção alimentar portáteis, latões do lixo, unidades de cozinha, prateleiras de arrumação, entre outros. A nossa gama inclui pneus fabricados em vários materiais, incluindo poliuretano, aço inoxidável e nylon. Está disponível uma vasta gama de capacidades de carga e opções de tamanhos para responder às necessidades da sua aplicação.
Os rodízios industriais são ideais para aplicações ou indústrias pesadas, tais como o setor automóvel, engenharia, fabrico, entre outros. Concebidos para suportarem cargas pesadas, estes rodízios serão muito provavelmente utilizados em carrinhos, bastidores de armazenamento, linhas de reboque, equipamentos de manutenção, camiões de plataformas, entre outros. A nossa oferta inclui opções de tipo de rodízio com orifício de parafuso, haste roscada, placa fixa e placa rotativa, fabricadas numa grande variedade de cores e materiais, incluindo, borracha, nylon, ferro fundido e poliuretano. Está disponível uma enorme variedade de capacidades de carga e opções de tamanho para responder às necessidades da sua aplicação.
Os rodízios médicos são fundamentais na mobilidade do equipamento no setor dos cuidados de saúde em hospitais, casas de repouso, laboratórios, entre outros. Entre em qualquer instalação de cuidados de saúde e encontrará equipamentos portáteis, tais como monitores e dispositivos de pacientes, ventiladores, camas, carrinhos médicos, guinchos, cadeiras de rodas, entre outros equipamentos, e todos utilizam rodízios e rodas. A nossa vasta gama conta com diferentes tipos de rodízios, incluindo Levina, Linea, Twinwheel, rotativos, placa fixa, entre outros. Estes rodízios são disponibilizados numa vasta gama de cores e materiais, tais como poliuretano, aço banhado a zinco e nylon. Está disponível uma enorme variedade de capacidades de carga e opções de tamanho para responder às necessidades da sua aplicação.
Os rodízios de alta temperatura são ideais para equipamentos como rodas de fornos, bem como em aplicações em que se esperem altas temperaturas, tais como equipamentos de fornos industriais e autoclaves. Além de outras aplicações que exijam resistência a altas temperaturas. A nossa gama inclui rodízios de orifício de parafuso, placa fixa e placa rotativa. É disponibilizada uma variedade de opções de materiais e cores, incluindo termoplástico, aço inoxidável e borracha. Estão disponíveis diferentes capacidades de carga e tamanhos.
Estes rodízios esteticamente agradáveis são uma excelente opção para equipamentos normalmente encontrados em escritórios e outras instalações comerciais. A nossa gama de rodízios para mobiliário e escritório pode ser aplicada a cadeiras de escritório, pedestais, carrinhos de armazenamento, mesas de reuniões, entre outros. Os materiais oferecidos nesta gama incluem borracha, nylon, aço com banho de zinco, entre outros. Está disponível uma grande variedade de opções para satisfazer as suas necessidades, incluindo esféricos, roda dupla, orifício aparafusado, roda com raios, haste recartilhada, entre outras. A nossa gama está disponível numa grande variedade de capacidades de carga e opções de tamanho.
Our Security Seals provide a tamper evident seal for plastic containers, while also adding a level of security protection against theft and contamination.
Ideal for use on storage and shopping containers. This range of seals is available in a selection of sizes and a choice of styles, including; cable lock, EZE seal, smooth grip and metal lock.
As nossas vedações de comprimento fixo de metal oferecem uma maneira extraforte de impedir, prevenir e detetar adulteração ou violação. Este produto possui uma cinta achatada que trava com segurança num comprimento predeterminado e requer uma ferramenta de corte para remover.
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar