Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
(3 Produtos)
Continuous plastic hinges are available which can be fixed with rivets, screws, nails or clamps. They have a strong chemical resistance to oil, solvents and sea water and a tensile resistance of 180N/cm. They boast a wide temperature range and are supplied in 15.25 rolls with 3 different colour options available
Plastic Corner Hinges are made of polyamide 30% Glass Fibre Reinforced, with a pin made of plastic (POM). They are essentially used for light steel panels. The pin allows a quick removal of the door for easy access when internal access is required.
The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar