Menu Procurar
Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

Borracha Batentes de porta Pés de borracha

 (6 Produtos)

Lista Painel

Push Fit Bumpers & Rubber Feet - Bumper

Em stock Em produção

Push-Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit stem holds the bumper securely in place to protect surfaces from contact.

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Push Fit Bumpers & Rubber Feet - Bumper Feet

Em stock Em produção

Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Inserts & Bumpers - Threaded

Em stock Em produção

Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Anti-Slip Self Adhesive Pads

Em stock Em produção

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Screw-On Bumper Feet

Em stock Em produção

Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Screw-On Bumper Feet- Threaded

Em stock Em produção

Screw-On Bumpers with a threaded stud that can be used as a levelling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)