Menu Procurar
Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

IP rated IP65 Pega em T

 (3 Produtos)

Lista Painel

Adjustable T Handle w/ Compression

Em stock Em produção

Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.

The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.

The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coated

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Handle Turn Cam Latches - T Handle

Em stock Em produção

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Compression Latches - T Handle

Em stock Em produção

Compression Latch with a T Handle are hand-operated and have a fixed design. They are used in a range of access hardware applications and are a great choice for cabinets and access panels.

Our range is available with locking and non-locking options. All locking options are supplied with two keys. All latches are supplied with rubber sealing gasket and 6mm of pre-set compression to increase noise isolation.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coating

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)