Menu Procurar
Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

Montagem em duas faces Montagem da placa de circuito Espaçadores sextavados de PCB

 (4 Produtos)

Lista Painel

Standoffs

Em stock Em produção

This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

PCB Spacers - Hexagonal / Non Undercut

Em stock Em produção

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Hexagonal Insulation Standoffs

Em stock Em produção

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Hexagonal Unthreaded Spacers

Em stock Em produção

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)