Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
(77 Produtos)
These Variable Hexagon Clamps are made for firmly holding and gripping workpieces with limited vertical space. It delivers a strong and dependable grip while being low-profile, making it suitable for applications with limited space.
The clamping surface's hexagonal design provides several gripping areas, ensuring a firm grasp on the workpiece. It can also help to reduce the expense of clamping on fixtures.
Installed using an Allen key and available with smooth or ribbed faces. An eccentric screw (provided) is used to operate the device. Its small size makes it ideal for electronics assembly, machining centres, and medical equipment.
These Versagrip Grippers and Clamps have a reinforced grip with puncturing teeth designed to bite into the workpiece, limiting lateral and horizontal movement. They can grasp even flame cut and negative draft parts.
These grippers and clamps provide a secure and adjustable grasp on irregularly shaped items, circular tubes, or flat surfaces. The clamping force may be adjusted to meet the application's individual needs, guaranteeing excellent stability and properly spreading the force, minimising the possibility of slippage or movement during operation.
They are simple to install in the application and are commonly used in plumbing, electrical work, machining, and automotive.
These Vice Jaw Set for TalonGrip Clamps are a simple bolt-on system that allows you to execute aggressive machining operations while clamping on as little as 1.5mm. It will improve the functioning of conventional vises. It is meant to fit onto the jaws of a vise, giving a customised gripping surface for certain purposes.
Ideal for tiny lot quantities, challenging applications, or proto-type work where creating a fixture would be costly. It is utilised in heavy-duty applications such as metalworking, composites, and precise workholding and comes with a jaw stop.
These Spherical Seat Washers have a surface that is slightly convex or concave. Used with nuts or bolts to compensate for misalignment between mating surfaces, maintaining a secure connection and preventing harm to the fasteners or components they secure.
It spreads the load and ensures uniform pressure distribution between the fastener and the surface. As they respond to surface imperfections, they prevent stress concentrations, lowering the likelihood of damage or failure and ensuring overall assembly stability and dependability.
These washers' improved load-bearing capability suits them for applications involving heavy loads or dynamic stresses, offering greater strength and longevity to the assembly. As a result, they are often used in machinery, structural assemblies, and automotive applications.
These XYZ Xpansion Pins, feature a unique design that allows for exact positioning and repeatability while providing strong holding pressures to fasten pieces on an interior diameter.
The pins top has been slightly tapered to optimise line contact in the mounting bore while providing appropriate clearance during workpiece loading and unloading. Furthermore, the press-fit feature keeps the pins in place even when subjected to vibration or dynamic stresses.
It is easy to install by pressing them into a precisely drilled hole with a threaded hole in the middle to take a tapered screw; once in place, it expands to form a tight and secure fit. It offers a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other applications in electronic manufacturing, industrial machinery, and medical devices.
These XYZ Xpansion Pins, have a unique design that enables precise placement and repeatability while delivering high holding pressures to secure items with an inner diameter.
The pins top has been slightly tapered to improve line contact in the mounting bore while giving adequate space during workpiece loading and unloading. Furthermore, the threaded design allows them readily inserted into pre-drilled holes. It enables one to manage the extension of the pins, resulting in a secure solution.
It is placed through a drilled and reamed hole for precision positioning or set in a reinforced drill bush for further fixture strength and wear resistance; once installed, it expands to create a tight and secure fit. It provides a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other electronic manufacturing, industrial machinery, and medical device applications.
As abraçadeiras deslizantes são utilizadas para colocar rapidamente, bloquear, libertar e ajustar barras deslizantes em aplicações. Compostas por duas partes em interbloqueio que oferecem uma preensão firme do equipamento, permitindo o ajuste e alinhamento simples. Pode ser utilizado um parafuso ou mecanismo de trinco para abrir e fechar as abraçadeiras deslizantes.
Abraçadeiras deslizantes para furos ranhurados utilizados com uma placa de escala: a linha de leitura na abraçadeira deslizante permite o alinhamento rápido, fácil e preciso. A aplicação fixa numa montagem permite mais estabilidade. São apenas adequadas para o movimento linear em linha reta de uma barra deslizante (não fornecida) e não suportam quaisquer outras tensões aplicadas.
Amplamente utilizadas numa grande variedade de aplicações industriais, incluindo o setor automóvel, construção e dispositivos médicos. São resistentes a temperaturas até 90 C.
Almofadas de borracha antiderrapantes são ideais para cobrir os niveladores em máquinas ou transportadores. Estas almofadas podem suportar cargas pesadas e fornecem fricção extra para evitar movimento e derrapamento.
As buchas de localização trabalham em linha com os fechos de fixação com um toque para posicionar e alinhar os componentes com precisão. Oferecem um meio seguro e preciso de encontrar e manter itens na posição.
Destinam-se a oferecer a localização e retenção precisa e exata de itens na posição, bem como fixar painéis e coberturas em segurança. As buchas de fixação, por outro lado, podem servir como recetores para fechos de fixação com um toque. Os fechos de fixação com um toque podem ser instalados sem a necessidade de buchas.
Amplamente utilizados numa grande variedade de aplicações industriais, incluindo o setor automóvel, aeroespacial e dispositivos médicos. Resistem a temperaturas até 180 C e podem ser utilizados em aplicações como correias de transmissão ou coberturas de máquinas.
Estas dobradiças de binário de duplo eixo são feitas de aço inoxidável e são ideais como suportes giratórios para monitores. O valor fixo do binário permite que a dobradiça gire de modo suave e controlado para os dois lados.
As dobradiças de AVAC são dobradiças industriais de balanço livre, ideais para portas embutidas de grandes dimensões. São adequadas para unidades de ar condicionado, painéis elétricos e painéis de maquinaria. Esta gama propõe uma seleção de modelos e materiais para se adequar à aparência estética, ao ambiente e aos requisitos da aplicação. Os clientes que compram este produto também poderão estar interessados na nossa gama de juntas de calafetagem à prova de intempérie.
As dobradiças de mola têm um mecanismo de mola completamente invisível que permite a abertura e o fecho automáticos de uma porta.
As dobradiças leaf and flag são ideais para a remoção de portas quando o espaço para acesso dentro do armário é difícil. A gama vem numa escolha de perfis e materiais
As dobradiças da mola têm um pino central com uma mola fixa, assegurando que a dobradiça volte sempre à sua posição inicial. Ideais para usar em portas e painéis que exigem um mecanismo de segurança para retornar ao local original (abertura ou fecho). A gama oferece uma seleção de materiais e acabamentos, ações de mola, forças de abertura e fecho.
Estas dobradiças de binário ajustável articulam e mantêm o painel em posição, eliminando assim a necessidade de um suporte pneumático ou de uma tampa. O valor do binário pode ser ajustado rodando o parafuso incorporado, e a gama está disponível em diferentes materiais, acabamentos e tipos de fixação.
Estas dobradiças de binário constante articulam e mantêm o painel em posição, eliminando assim a necessidade de um suporte pneumático ou de uma tampa. O valor de binário é fixo, não requerendo qualquer ajuste ao longo do seu ciclo de vida, e a gama inclui dobradiças feitas de vários materiais e com diferentes valores de binário fixo, incluindo dobradiças de retenção.
As dobradiças - parafusadas são um corpo de aço laminado de duas partes com tampas redondas. Ideal para aparafusar no quadro para mais unidades industriais
As dobradiças - sondadas são um corpo de aço laminado de duas partes com tampas redondas. Ideal para solda no quadro para mais unidades industriais
Os fechos de fixação com um toque com fixação de bola são ideais para aplicações que exijam mudanças rápidas e recorrentes em ferramentas ou configurações com um único toque. São duráveis e oferecem uma solução de fixação segura e robusta.
Compostos por um corpo, uma mola e um rolamento esférico. A mola retém o rolamento esférico na posição e, quando comprimida, contacta o objeto a prender, fixando-o firmemente na posição. Quando o fecho é puxado novamente, o rolamento esférico liberta o item, permitindo a sua remoção.
Amplamente utilizados numa grande variedade de aplicações industriais, incluindo o setor automóvel, aeroespacial e dispositivos médicos. Podem ser utilizadas em aplicações como correias de transmissão ou coberturas de máquinas.
Os fechos de fixação com um toque com fixação de tgração são ideais para aplicações que exijam mudanças rápidas e recorrentes em ferramentas ou configurações com um único toque. São duráveis e oferecem uma solução de fixação segura e robusta. Facilmente amovíveis e reposicionáveis mantendo a ligação na posição.
Inclui dois componentes: uma abraçadeira de tração e uma base de metal. A base de metal base encontra-se num lado do fecho de fixação e a abraçadeira de tração no outro. Quando os dois componentes são unidos, o mecanismo da abraçadeira de tração liga-se ao item, mantendo-o no lugar. Separe as duas metades para libertar o objeto utilizando o mecanismo da abraçadeira de tração, o que se consegue facilmente com um toque.
Amplamente utilizados numa grande variedade de aplicações industriais, incluindo o setor automóvel, aeroespacial e dispositivos médicos. Podem ser utilizadas em aplicações como correias de transmissão ou coberturas de máquinas.
Os fechos de fixação de um toque com bloqueio de bola são ideais para aplicações que exijam mudanças rápidas e recorrentes em ferramentas ou configurações com um único toque. São duráveis e oferecem uma solução de fixação segura e robusta.
Compostas por três partes: um corpo, uma mola e um rolamento esférico. A mola retém o rolamento esférico na posição e, ao premir, desengrena-se do corpo, libertando o fecho. O rolamento esférico fixa o fecho quando é novamente comprimido no corpo.
Amplamente utilizados numa grande variedade de aplicações industriais, incluindo o setor automóvel, aeroespacial e dispositivos médicos. Resistem a temperaturas até 180 C e podem ser utilizados em aplicações como correias de transmissão ou coberturas de máquinas.
Os fechos de fixação de um toque com bloqueio de lingueta são ideais para aplicações que exijam mudanças rápidas e recorrentes em ferramentas ou configurações com um único toque. São duráveis e oferecem uma solução de fixação segura e robusta.
São compostos por um corpo, uma mola e uma lingueta. A mola mantém a lingueta na posição e, quando o manípulo é puxado a 45º da posição, oscila em torno de um ponto articulado para engrenar e desengrenar o fecho em segurança. A lingueta desengrena quando o fecho é puxado novamente, permitindo que o objeto seja facilmente removido.
Amplamente utilizados numa grande variedade de aplicações industriais, incluindo o setor automóvel, aeroespacial e dispositivos médicos. Resistem a temperaturas até 130 C e podem ser utilizados em aplicações como correias de transmissão ou coberturas de máquinas.
Os fechos de fixação de um toque com bloqueio de lingueta retrátil são ideais para aplicações que exijam mudanças rápidas e recorrentes em ferramentas ou configurações com um único toque. São duráveis e oferecem uma solução de fixação segura e robusta.
Incluem um manípulo da lingueta com um toque que retrai totalmente a haste quando a peça de trabalho é libertada, permitindo que o fecho engrene e desengrene em segurança. Faça-o com o manípulo na posição desativada e engrene com o manípulo na posição ativada. Quando ouvir um estalido, está totalmente fixado. Para libertar, rode o manípulo para a posição desativada.
Amplamente utilizados numa grande variedade de aplicações industriais, incluindo o setor automóvel, aeroespacial e dispositivos médicos. Resistem a temperaturas até 130 C e podem ser utilizados em aplicações como correias de transmissão ou coberturas de máquinas.
As fitas Duraco High Bond são fitas com um núcleo de espuma acrílica de alto desempenho que atendem a uma ampla gama de necessidades de aplicação. As fitas de alta adesão são resistentes à adulteração, ótimas para unir metais diferentes e excelentes resistentes a ciclos de temperatura. Disponível em 3 cores: transparente, branco, cinzento. Transparente é ideal para aplicações de acrílico e vidro transparentes. Os pedaços pré-cortados facilitam a aplicação - apenas puxar e colar. Especificações: Adesivo: Adesivo permanente de núcleo de espuma acrílica Faixa de temperatura de serviço: Transparente: -20 ºF a 300 ºF Branco: -20 ºF a 240 ºF Cinza: -20 ºF a 240 ºF; Aplicações: Aparelho: substitui fixadores mecânicos em aparelhos de domésticos e comerciais. Design: Fixação perfeita de painéis decorativos. Eletrónica: LCD, montagem eletrónica portátil, gabinetes de dados. Promoção de eventos: montagem de bandeiras sem costura e instalação de sinais. AVAC: substituir fixadores mecânicos e soldagem em montagem de cabeceira e unidade de ar condicionado
Inserções e batentes - roscado pode ser usado como um dispositivo de nivelamento ou amortecedor para equipamentos pequenos. O material não corrosivo do pino e do pé é durável e resiste a ambientes agressivos.
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar