Menu Procurar
Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

De alta resistência Sem marcação Componentes mecánicos

 (71 Produtos)

Lista Painel

Anti-Vibration Cylinders

Em stock Em produção

These Cylinders are designed to dampen shocks, and absorb and dissipate vibrations, reducing the impact on surrounding equipment or structures.

By effectively dampening vibrations, anti-vibration cylinders help improve equipment performance, reliability, and lifespan. Furthermore, the dampening action of these cylinders helps to minimise the noise created by vibrations, resulting in a calmer and more comfortable working environment.

They should never be mounted in tension but in even load and should only be utilised in axial or radial directions. They are often used in machinery, compressors, air conditioning units, and light engineering equipment.

  • It dampens shocks, and absorbs and dissipates vibrations.
  • It should never be mounted in tension, but in even load.
  • Used only in axial or radial directions.
Material: Steel

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Shoulder Bolts - Hex Head

Em stock Em produção

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Shoulder Screws - Hex Socket Head

Em stock Em produção

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: Stainless Steel, Black Steel

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Shoulder Screws - Pan Head

Em stock Em produção

These Pan Head Shoulder Screws, also known as pan head shoulder bolts, are a type of fastener that consists of a cylindrical shaft with a pan head at one end and a shoulder at the other. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful when a mounting pin, dowel, joint, shaft, or sliding motion is required. It is sturdy and corrosion-resistant, but not in really hard conditions.

This range of Shoulder Screws features a pan head that is slightly domed and a flat bearing. It is suited for low-profile applications and has an aesthetically attractive appearance. Easy to install or remove using slotted screwdrivers. These screws suit electronics, medical devices, machinery and automotive applications.

  • It is sturdy and corrosion-resistant, but not in really hard conditions.
  • It has a pan head that is slightly domed and a flat bearing.
  • It is suited for low-profile applications and has an aesthetically attractive appearance.
Material: 303 Stainless Steel

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Shoulder Screws - Slot Head

Em stock Em produção

These Shoulder Screws, often known as shoulder bolts, are a kind of fastener having a cylindrical head and a threaded shank. They feature a shoulder that runs from the head to the shank which is machined to a precise tolerance. Shoulder screws are commonly used to connect two components, with the shoulder acting as a bearing surface.

Shoulder Screws are appropriate for applications requiring a mounting pin, dowel, joint, shaft, or sliding motion.

This range of Shoulder Screws features a slotted head, which allows them to be driven with a slotted screwdriver. They are magnetic and have excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws. These screws are suitable for electronics, machinery, automotive and construction applications.

  • Shoulder that runs from the head to the shank which is machined to a precise tolerance.
  • It features a slotted head, which allows them to be driven with a slotted screwdriver.
  • Magnetic and excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws.
Material: Stainless Steel

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Spacers

Em stock Em produção

These Spacers are used to bridge gaps in applications when the height adjustment is insufficient. They offer the appropriate clearance and alignment to components that may not be completely perpendicular or parallel.

It generates a gap or distance by improving the application's performance, dependability, and lifetime. It aids in the equal distribution of loads and pressures, lowering the possibility of stress concentrations or premature wear, and is essential in applications involving vibrations or movement.

They are easy to install and are frequently utilised in heavy-load applications such as automotive, industrial machinery, and electrical devices.

  • It bridges gaps in applications when the height adjustment is insufficient.
  • It aids in the equal distribution of loads and pressures.
  • Used in automotive, industrial machinery, and electrical devices.
Material: Steel, Stainless Steel

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Anilhas abertas inoxidáveis

Em stock Em produção

As anilhas abertas foram concebidas com a ventilação integrada para facilitar a circulação do ar e evitar a acumulação de calor, humidade ou contaminantes em aplicações em que a ventilação adequada seja fundamental. As anilhas são comuns em sistemas de HV e UHV porque a sua abertura central reduz praticamente qualquer fuga de sistemas de elevado vácuo.

Esta linha de anilhas abertas em aço inoxidável é utilizada com parafusos ou outros fixadores para aumentar o desempenho e a durabilidade da montagem e são utilizadas em maquinaria industrial ou componentes automóveis.

  • Material: aço inoxidável
  • AISI 303, 1.4305

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Anilhas cativas roscadas

Em stock Em produção

Esta gama de Anilhas Cativas tem uma rosca muito fina no seu interior. Isto significa que podem ser aparafusadas, e uma vez atingida a rosca, a anilha não se separa do parafuso cativo.

Como instalar um conjunto de parafuso cativo e anilha:
1) Coloque o parafuso cativo no orifício do painel.
2) Enrosque a anilha no parafuso, para além da parte roscada do parafuso, que retém o parafuso no painel.

As anilhas são feitas em aço inoxidável que oferece boa resistência à corrosão e boa maquinabilidade. O material é muito utilizado para construção civil e aplicações no setor automóvel.

  • Material: aço inoxidável
  • AISI 303, 1.4305 e AISI 316, 1.4401
  • Opções de acabamentos: óxido preto, zincado e titânio (graus 2 e 5)

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Anilhas vedantes

Em stock Em produção

As anilhas vedantes são utilizadas para fornecer uma solução de vedação fiável e eficaz. Contam com um design que cria uma vedação estanque entre duas superfícies, evitando a fuga de fluidos, gases ou contaminantes.

Esta linha de anilhas vedantes incorpora um O-ring de silicone que ajuda a adaptar-se à superfície e preencher os espaços ou imperfeições. São fabricadas em aço inoxidável, que fornece uma boa resistência à corrosão e é ligeiramente magnético.

As anilhas vedantes são normalmente utilizados em equipamentos industriais e aplicações automóveis. São reutilizáveis e resistentes a temperaturas de -75 ºC a +205 ºC.

  • Material: aço inoxidável
  • A4, AISI 316

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Bases de borracha antiderrapantes

Em stock Em produção

Almofadas de borracha antiderrapantes são ideais para cobrir os niveladores em máquinas ou transportadores. Estas almofadas podem suportar cargas pesadas e fornecem fricção extra para evitar movimento e derrapamento.

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Consiga já as suas porcas sextavadas vedantes integrais

Em stock Em produção

As porcas vedantes integrais são um tipo de fixador com uma funcionalidade de vedação integrada, combinando a funcionalidade de uma porca e um componente vedante numa única unidade. Estas porcas fornecem uma ligação fiável e estanque ao mesmo tempo que simplificam o processo de montagem e eliminam a necessidade de componentes vedantes adicionais. Impedem a entrada de água, pó ou outros componentes e aumentam a força de aperto, reduzindo o risco de desaperto devido a vibrações, movimento ou forças externas.

Esta linha de porcas sextavadas vedantes integrais incorpora um O-ring, que é comprimido e apertado entre a porca e a superfície de contacto. São adequadas para temperaturas entre -100C e +260C e são reutilizáveis.

As porcas vedantes integrais são utilizadas em furos roscados e não roscado em aplicações como armários ou utilizadas nas indústrias automóvel, de maquinaria e elétricas.

  • Material: aço inoxidável
  • AISI 303, 1.4305 ou AISI 316, 1.440
  • Resistência à tração: 550 N/mm² ou 480N/mm²

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Dobradiça de torque axial duplo

Em stock Em produção

Estas dobradiças de binário de duplo eixo são feitas de aço inoxidável e são ideais como suportes giratórios para monitores. O valor fixo do binário permite que a dobradiça gire de modo suave e controlado para os dois lados.

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Dobradiças HVAC

Em stock Em produção

As dobradiças de AVAC são dobradiças industriais de balanço livre, ideais para portas embutidas de grandes dimensões. São adequadas para unidades de ar condicionado, painéis elétricos e painéis de maquinaria. Esta gama propõe uma seleção de modelos e materiais para se adequar à aparência estética, ao ambiente e aos requisitos da aplicação. Os clientes que compram este produto também poderão estar interessados na nossa gama de juntas de calafetagem à prova de intempérie.

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Dobradiças com mola

Em stock Em produção

As dobradiças de mola têm um mecanismo de mola completamente invisível que permite a abertura e o fecho automáticos de uma porta.

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Dobradiças de elevação lâminas e marcadoras

Em stock Em produção

As dobradiças leaf and flag são ideais para a remoção de portas quando o espaço para acesso dentro do armário é difícil. A gama vem numa escolha de perfis e materiais

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Dobradiças de mola – posição aberta/fechada

Em stock Em produção

As dobradiças da mola têm um pino central com uma mola fixa, assegurando que a dobradiça volte sempre à sua posição inicial. Ideais para usar em portas e painéis que exigem um mecanismo de segurança para retornar ao local original (abertura ou fecho). A gama oferece uma seleção de materiais e acabamentos, ações de mola, forças de abertura e fecho.

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Dobradiças de tensão ajustável - com parafuso de pino

Em stock Em produção

Estas dobradiças de binário ajustável articulam e mantêm o painel em posição, eliminando assim a necessidade de um suporte pneumático ou de uma tampa. O valor do binário pode ser ajustado rodando o parafuso incorporado, e a gama está disponível em diferentes materiais, acabamentos e tipos de fixação.

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Dobradiças de tensão constante - posição controlada

Em stock Em produção

Estas dobradiças de binário constante articulam e mantêm o painel em posição, eliminando assim a necessidade de um suporte pneumático ou de uma tampa. O valor de binário é fixo, não requerendo qualquer ajuste ao longo do seu ciclo de vida, e a gama inclui dobradiças feitas de vários materiais e com diferentes valores de binário fixo, incluindo dobradiças de retenção.

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Dobradiças marcadoras de elevação - parafusadas

Em stock Em produção

As dobradiças - parafusadas são um corpo de aço laminado de duas partes com tampas redondas. Ideal para aparafusar no quadro para mais unidades industriais

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Dobradiças marcadoras de elevação - soldadas

Em stock Em produção

As dobradiças - sondadas são um corpo de aço laminado de duas partes com tampas redondas. Ideal para solda no quadro para mais unidades industriais

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Falange de retenção de parafuso cativo

Em stock Em produção

O flange de retenção do parafuso cativo é uma alternativa a bater no painel ou a utilizar uma anilha de retenção. O flange do retentor é fixada ao painel por estampagem da cabeça num furo rebaixado.

De seguida, o parafuso cativo é simplesmente enroscado através do flange e retido no painel.

Os flanges são feitos de aço inoxidável, que possui uma boa resistência à corrosão, ou de alumínio, que possui uma boa condutividade térmica.

  • Material: Alumínio
  • Disponível em aço (anodizado, óxido preto ou zincado), aço inoxidável (A4, AISI316) ou latão.

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Fita de alta aderência pré-cortada

Em stock Em produção

As fitas Duraco High Bond são fitas com um núcleo de espuma acrílica de alto desempenho que atendem a uma ampla gama de necessidades de aplicação. As fitas de alta adesão são resistentes à adulteração, ótimas para unir metais diferentes e excelentes resistentes a ciclos de temperatura. Disponível em 3 cores: transparente, branco, cinzento. Transparente é ideal para aplicações de acrílico e vidro transparentes. Os pedaços pré-cortados facilitam a aplicação - apenas puxar e colar. Especificações: Adesivo: Adesivo permanente de núcleo de espuma acrílica Faixa de temperatura de serviço: Transparente: -20 ºF a 300 ºF Branco: -20 ºF a 240 ºF Cinza: -20 ºF a 240 ºF; Aplicações: Aparelho: substitui fixadores mecânicos em aparelhos de domésticos e comerciais. Design: Fixação perfeita de painéis decorativos. Eletrónica: LCD, montagem eletrónica portátil, gabinetes de dados. Promoção de eventos: montagem de bandeiras sem costura e instalação de sinais. AVAC: substituir fixadores mecânicos e soldagem em montagem de cabeceira e unidade de ar condicionado

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Inserções e batentes - roscados

Em stock Em produção

Inserções e batentes - roscado pode ser usado como um dispositivo de nivelamento ou amortecedor para equipamentos pequenos. O material não corrosivo do pino e do pé é durável e resiste a ambientes agressivos.

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Inserções roscadas - Polegadas

Em stock Em produção

As inserções roscadas incluem uma parede roscada que substitui roscadas danificadas ou partidas por roscas mais fortes, garantindo uma ligação estável. Incluem uma rosca interior que permite a inserção e aperto firme de um parafuso.

Simples de instalar e remover, podem ajudar a evitar os danos ou distorção das roscas que ocorrem quando um parafuso é repetidamente inserido e retirado do material. Depois de se encontrar na posição, a inserção oferece um aperto seguro que não se movimenta.

Utilizadas numa grande variedade de aplicações industriais, incluindo no setor automóvel, aeroespacial e equipamento médico. As inserções roscadas estão disponíveis em tamanhos métricos ou imperiais ou numa combinação dos mesmos.

  • Material: aço inoxidável (AISI 30 Material: 3), aço carbono

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Inserções roscadas - métricas

Em stock Em produção

As inserções roscadas incluem uma parede roscada que substitui roscadas danificadas ou partidas por roscas mais fortes, garantindo uma ligação estável. Incluem uma rosca interior que permite a inserção e aperto firme de um parafuso.

Simples de instalar e remover, podem ajudar a evitar os danos ou distorção das roscas que ocorrem quando um parafuso é repetidamente inserido e retirado do material. Depois de se encontrar na posição, a inserção oferece um aperto seguro que não se movimenta.

Utilizadas numa grande variedade de aplicações industriais, incluindo no setor automóvel, aeroespacial e equipamento médico. As inserções roscadas estão disponíveis em diferentes tamanhos métricos ou imperiais ou numa combinação dos mesmos.

  • Material: aço inoxidável (AISI 303)

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)
  • de 3