Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
(91 Produtos)
Estas guias de calhas lineares com corrediça são alumínio uma forma de rolamento de movimento linear que permite o movimento linear preciso e exato. São normalmente compostas por uma calha de base, um bloco deslizante e peças rolantes. A calha da base é endurecida através da qual os componentes se deslocam e o bloco deslizante retém os elementos rolantes e é fixado à peça móvel.
Estas calhas são utilizadas em aplicações que exigem uma elevada precisão, reduzida fricção e movimentos suaves. Pode suportar cargas dinâmicas considerando o impacto, a vibração e a fadiga.
Regra geral, as estruturas serão entregues nas vias individualmente. Para colocar a estrutura nas vias, aproxime das calhas e deslize para as mesmas. Amplamente utilizadas em aplicações de elevada carga e precisão no setor industrial, incluindo dispositivos médicos, equipamentos de produção de semicondutores e equipamentos de automação industrial.
These Flanged Standard Carriages are a type of linear bearing utilised for heavy-duty and accurate linear motion applications. They provide accuracy, stability, and reliability. Their steel rails are through hardened for increased durability and wear resistant life span.
The flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part from either above or below the carriage.
The carriages will be provided separately from the rails and mounted on dummy blocks. To put the carriage onto the rails, align the dummy block to the end of the rail and slide it on. It is used in many applications, including equipment, automation, material handling systems, medical devices, etc.
These Linear Bushing Carriages are used in linear motion systems to guide and support moving parts. The housing offers an easy solution when mounting this carriage to the moving part in the application.
The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.
It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.
These manual rail clamps are used in conjunction with rail carriages. When the clamping knob is turned, the clamp contact surfaces press against the rail, clamping it in place. Their compact and lightweight form makes them perfect for use with miniature rail systems where space is restricted.
These clamps are equipped with a lever or handle mechanism that allows for exact clamping force adjustment. This keeps the small rails securely in place without causing damage or deformation. The rails move smoothly and feature a low coefficient of friction and break-away forces.
It can withstand heavy loads, is corrosion resistant, and is resistant to wear and tear. Used in different applications, including medical devices, pharmaceuticals, small automation systems, and optical equipment.
These Manual Shaft Clamps are designed to be used in conjunction with linear bearings and act as a mecanism to hold a moving component or fixture in place until the clamp is released.
When the clamping lever is pressed, the contact faces come into contact with the shaft bar, clamping it in place. They have a sturdy structure that ensures strength and longevity. This enables them to resist external forces.
It is simple and dependable, and it is operated manually. The contact profiles press simultaneously on the rail surfaces by pressing the adjustable locking lever. The floating contact profiles guarantee that force is distributed symmetrically on the linear guide. Used in automotive, industrial machinery, and manufacturing processes.
These Open Linear Ball Bushing Carriages are used in linear motion systems to guide and support moving parts. These are to be used only with hardened steel shafts and the ball bearings allow the carriage to move smoothly along the rail. They are particularly useful for heavy weights and long stroke applications.
The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.
Its unflanged design enables a simple compact installation and integration into existing systems. It can withstand temperatures from 20C to +80C. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.
These Unflanged Stainless Carriages are a type of linear bearing particularly useful for heavy loads in various applications where linear motion is guided and supported. Their rails are made of contoured aluminium, with two hardened stainless steel shafts pressed to serve as raceways for the runner block balls.
Because of its low friction, the unflanged design provides a larger surface contact area with the linear guide, ensuring increased stability and precision in motion. The lack of flanges also allows for additional flexibility in terms of space and location. Ball retainers in the carriages allow for far larger parallelism and mounting base height offsets, allowing for considerable misalignment and allowing the carriages to be withdrawn from the rail without losing any balls.
Its structure is highly corrosion resistant, making it perfect for use in areas with moisture, chemicals, or severe temperatures. It can withstand temperatures ranging from -20C to +120C. It can be used in various applications, including machinery, handling technology, machine enclosures, medical, food, etc.
Uma mistura de encaixe para rodízios, incluindo placas de encaixe para rodízios, fichas em metal ou plásticas, hastes Gripneck e roscadas. Compatível com rodízios com montagem em furo cego. Escolha de acordo com o método de fixação desejado e tamanhos dos orifícios de montagem do rodízio. Dispõe de uma escolha de opções de materiais de acordo com as necessidades da sua aplicação.
Ajustadores - O ajuste de nível a superfícies irregulares e ferramentas de máquina niveladas, racks eletrónicos e aplicações similares.
Almofadas de borracha antiderrapantes são ideais para cobrir os niveladores em máquinas ou transportadores. Estas almofadas podem suportar cargas pesadas e fornecem fricção extra para evitar movimento e derrapamento.
Ideais para a utilização com cadeiras e mobiliário, os pés ou bases de sela, podem elevar a sua aplicação à altura necessária. Além disso, fornecem apoio e estabilidade extra, conferem aderência e ajudam a proteger as superfícies dos danos provocados durante o movimento.
A nossa gama de pés de sela inclui os pés de sela para mobiliário, bases de sela que funcionam como pés quando adicionados à parte inferior de tubos, pés de sela que podem ser utilizados como amortecedores de mobiliário, opções de pés de sela duplos que podem ser utilizados para ligar tubos adjacentes e outros estilos adequados a uma vasta gama de necessidades de aplicação.
Os batentes de encaixe por pressão podem ser utilizados como patins, batentes, etc. em diversas aplicações. A haste de encaixe à pressão mantém o batente firmemente no lugar para proteger as superfícies do contacto.
Os pés batentes de encaixe por pressão podem ser utilizados como patins, batentes, etc. em diversas aplicações. O design de encaixe à pressão mantém o batente firmemente no lugar para proteger as superfícies do contacto.
Estes casquilhos de esferas lineares abertas são utilizados em sistemas de movimento linear e foram concebidos para fornecer um movimento suave e preciso ao longo de um eixo linear, permitindo um controlo do posicionamento e do movimento preciso. Compostos por um invólucro com uma fila de 4-6 circuitos esféricos redondos numa caixa. Estas esferas estão em contacto direto com o eixo linear, uma haste cilíndrica na qual o eixo desliza, proporcionando baixa fricção e uma elevada capacidade de carga.
Regra geral, são utilizados com uma calha de suporte do eixo. Capacidade para suportar temperaturas de -20 C a +80 C. Ideais para a utilização em aplicações tais como equipamentos automóveis, prensas de punção e máquinas de impressão.
Os casquilhos de esferas lineares ajustáveis são utilizados em sistemas de movimento linear e concebidos para fornecer um movimento suave e preciso ao longo de um eixo linear. Compostos por um invólucro com uma fila de 4-6 circuitos esféricos redondos numa caixa. Contam com uma ranhura fina ao longo do comprimento do corpo que fecha o intervalo entre as corrediças interior e exterior entre as esferas e o eixo quando instalados com compartimento apertado para eliminar as folgas.
Quando instalados num eixo linear, os rolamentos de esferas circulam entre as corrediças interior e exterior, proporcionando um movimento suave e linear. Suportam temperaturas de -20 C a +80 C. Ideais para aplicações que exigem mudanças frequentes ou ajustes finos, tais como máquinas de impressão, equipamento de gravação e processos de fabrico.
Estes casquilhos de esferas lineares foram concebidos para o movimento linear suave e preciso em aplicações com espaço limitado. Compostos por um invólucro com uma fila de 4-6 circuitos esféricos redondos numa caixa. O design compacto permite a utilização eficiente do espaço em aplicações com limitações de espaço. Também permitem maximizar o espaço disponível e conseguir um ótimo desempenho em ambientes compactos.
Fáceis de instalar através de pressão, baixa fricção para um desgaste reduzido e vida útil alargada, bem como uma elevada capacidade de carga. O vedante é resistente a óleos e o compartimento é resistente à corrosão. Dotados de capacidade para suportar temperaturas de -20 C a +80 C e são ideais para sistemas de automação, máquinas CNC e processos de fabrico.
Os casquilhos de esferas lineares flangeadas de centro longo são utilizados em sistemas de movimento linear e foram concebidos para fornecer um movimento suave e preciso ao longo de um eixo linear. A flange no centro permite a montagem fácil e o maior comprimento oferece capacidades de carga superiores. Compostos por um invólucro com uma fila de 4-6 circuitos esféricos redondos numa caixa.
Contam com uma reduzida fricção para um desgaste reduzido, além de uma capacidade de cargas pesadas uma vez que as esferas distribuem a carga de um modo uniforme no casquilho, minimizando a concentração da tensão e aumentando a vida útil do sistema. Incluem vedantes que também ajudam a proteger os componentes internos do rolamento do pó e da sujidade. Dotados de capacidade para suportar temperaturas de -20 C a +80 C e são ideais para aplicações como sistemas de automação, máquinas de embalamento de alimentos e processos de fabrico.
Estes casquilhos de esferas lineares são utilizados em sistemas de movimento linear e foram concebidos para fornecer um movimento suave e preciso ao longo de um eixo linear, permitindo um controlo do posicionamento e do movimento preciso. Compostos por um invólucro com uma fila de 4-6 circuitos esféricos redondos numa caixa.
Existem três tipos disponíveis neste grupo de produtos: casquilhos de esferas lineares fechadas, casquilhos de esferas inoxidáveis e casquilhos de esferas lineares longas.
Os casquilhos de esfera linear fechada Superbola são utilizados em aplicações exigentes e foram concebidos para fornecer um movimento de alta precisão e suavidade. Compostos por um invólucro com uma fila de 4-6 circuitos esféricos redondos numa caixa. Este tipo de casquilho conta com três vezes a capacidade de carga e uma vida útil que é 27 vezes superior à vida útil dos casquilhos lineares tradicionais. Oferecem o auto-alinhamento, que prolonga a vida de deslocação ao minimizar a fricção entre o eixo e as esferas e permitindo ligeiros desalinhamentos entre o eixo e os rolamentos.
Contam com um design fechado que protege os componentes do rolamento interior do pó, sujidade e outros contaminantes e destina-se à utilização apenas com eixos endurecidos. Dotados de capacidade para suportar temperaturas de -20 C a +80 C e são ideais para aplicações como sistemas de automação, máquinas de embalamento de alimentos e processos de fabrico.
Estes casquilhos de esferas lineares flangeadas são utilizados em sistemas de movimento linear e foram concebidos para fornecer um movimento suave e preciso ao longo de um eixo linear. Compostos por um invólucro com uma fila de 4-6 circuitos esféricos redondos numa caixa. A flange de montagem permite que o casquilho seja facilmente montado numa superfície utilizando parafusos. Nos casquilhos de esferas lineares flangeadas longas, o aumento de comprimento oferece uma maior capacidade de carga e uma maior estabilidade em comparação com os casquilhos de esferas padrão com o mesmo comprimento.
Contam com uma reduzida fricção para um desgaste reduzido, além de uma elevada capacidade de carga uma vez que as esferas distribuem a carga de um modo uniforme no casquilho, minimizando a concentração da tensão e aumentando a vida útil do sistema. Dotados de capacidade para suportar temperaturas de -20 C a +80 C e são ideais para aplicações como sistemas de automação, máquinas CNC e processos de fabrico.
Os casquilhos de esferas lineares abertas Superbola destinam-se a fornecer um movimento de alta precisão e suavidade em aplicações exigentes. Compostos por um invólucro com uma fila de 4-6 circuitos esféricos redondos numa caixa. Este tipo de casquilho conta com três vezes a capacidade de carga e uma vida útil que é 27 vezes superior à vida útil dos casquilhos lineares tradicionais e destina-se à utilização apenas com eixos endurecidos. Contam com um design de peça aberta que permite que sejam utilizados conjuntamente com calhas de apoio do eixo.
Oferecem o auto-alinhamento, que prolonga a vida de deslocação ao minimizar a fricção entre o eixo e as esferas e permitindo ligeiros desalinhamentos entre o eixo e os rolamentos. Dotados de capacidade para suportar temperaturas de -20 C a +80 C e são ideais para aplicações como sistemas de automação, máquinas de embalamento de alimentos e processos de fabrico.
These Crossed Roller Rail Sets are linear motion systems that provide applications with positioning and smooth guiding. Its design, which consists of two parallel rails with crossed roller bearings, allows for high-precision linear motion and outstanding load-carrying capability.
They evenly distribute loads, resulting in minimum deflection and great repeatability, allowing for precise motion control. Because of their small shape, they are perfect for applications where space is restricted or a compact design is required.
It comes in four rails, each with two roller cages and eight head bolts. They are corrosion-resistant and can withstand temperatures from -40 C to +80C. Used in applications such as industrial automotive, medical equipment, machine tools and defence.
Estas dobradiças de binário de duplo eixo são feitas de aço inoxidável e são ideais como suportes giratórios para monitores. O valor fixo do binário permite que a dobradiça gire de modo suave e controlado para os dois lados.
As dobradiças de AVAC são dobradiças industriais de balanço livre, ideais para portas embutidas de grandes dimensões. São adequadas para unidades de ar condicionado, painéis elétricos e painéis de maquinaria. Esta gama propõe uma seleção de modelos e materiais para se adequar à aparência estética, ao ambiente e aos requisitos da aplicação. Os clientes que compram este produto também poderão estar interessados na nossa gama de juntas de calafetagem à prova de intempérie.
As dobradiças de mola têm um mecanismo de mola completamente invisível que permite a abertura e o fecho automáticos de uma porta.
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar