Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
(6 Produtos)
Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.
The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Hinged Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.
The hinged top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Abraçadeira tipo sela sem bloqueio fabricada em nylon natural 6/6. A abraçadeira tipo sela reúne e encaminha os cabos, mantendo-os afastados de componentes sensíveis ou aguçados. Também mantêm os cabos e fios arrumados e desimpedidos. Ideal para utilização em aplicações de eletrónica.
Vários tipos de opções com estilos de montagem alternativos. Estão disponíveis opções com cantos lisos e arredondados para ajudar a eliminar a tensão da entrada na montagem. Esta gama também inclui opções de entrada lateral que proporcionam uma altura reduzida em situações de pouco espaço. A gama também inclui opções de montagem em furos cegos ou com adesivo.
Estas abraçadeiras tipo sela são adequadas para uma vasta gama de diâmetros de cabos e são fáceis de montar.
Wires and cables effortlessly slide into these round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.
These Wire Saddles are available in screw mounted or self-adhesive backed options. The adhesive option is backed with a high quality adhesive tape.
The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Wires and cables effortlessly slide into these Round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.
The plug-in application offers easy installation. The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
As mini braçadeiras tipo sela são fabricadas em nylon natural 6/6. São principalmente utilizadas para reunir e encaminhar cabos em aplicações eletrónicas. As braçadeiras tipo sela mantêm os componentes arrumados e eliminam o excesso de componentes. Também ajudam a garantir o fácil acesso aos cabos para montagem ou reparação.
A nossa gama conta com braçadeiras tipo sela com topos com e sem bloqueio, opções com base adesiva, bem como entrada lateral, furo cego e braçadeiras tipo sela com separador. As opções de montagem incluem por pressão e de enroscar.
O tamanho reduzido destas braçadeiras tipo sela faz com que sejam úteis para aplicações em que o espaço seja limitado.
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar