Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
(6 Produtos)
These Uniforce Clamps can clamp two pieces with an equivalent clamping action with a single clamp. It is exceptionally strong, durable, and versatile. They can withstand big loads and high pressure without sacrificing performance.
It is very effective for clamping many workpieces. They are small and easy to include in fixtures due to the use of tapped holes and slots. It can be used to clamp circular bars as long as the jaw's centre line is above the workpiece's centre line. Used in industries such as construction metalworking or precision machining.
These Uniforce Clamps can clamp two components with the same clamping action as a single clamp, which is useful in situations involving longer lengths and high forces. It is extremely strong, long-lasting, and versatile. They can handle heavy loads and tremendous pressure while maintaining functionality.
It is particularly effective for clamping a large number of workpieces. The precise and regulated clamping provided by the smooth sliding motion and robust locking mechanism ensures excellent stability and precision. Used in industries such as construction metalworking or precision machining.
These Machinable Uniforce Clamps can clamp two components with the same clamping action as a single clamp. The clamp jaws include excess material that may be machined away to fit the shape of your workpiece. It is extremely strong, long-lasting, and adaptable. They can withstand huge weights and extreme pressure while remaining functioning.
It is very useful for clamping a large number of workpieces. The smooth sliding action and sturdy locking mechanism enable precise and controlled clamping, ensuring exceptional stability and accuracy. Used in industries such as construction metalworking or precision machining.
As dobradiças de mola têm um mecanismo de mola completamente invisível que permite a abertura e o fecho automáticos de uma porta.
As placas de escala são utilizadas para colocar, com precisão e repetidamente, abraçadeiras deslizantes em guias ou veios lineares. Existem duas variáveis disponíveis, cada uma com um estilo de montagem distinto.
Por um lado as placas de escala individuais, por outro, as placas de escala duplas. Em cada uma, existe um tipo de montagem. O tipo de montagem com parafuso com furos perfurados ou montagem por adesivo inclui o contorno do local do furo para o parafuso, não perfurado.
Incluem uma escala marcada ou padrão de grelha numa das arestas, oferecendo indicação aos utilizadores. Durável e resistente ao desgaste.
Empregues numa grande variedade de aplicações industriais, incluindo no setor automóvel, aeroespacial e equipamento médico.
Os nossos rodízios de nivelamento multi funcionais são a escolha ideal para maquinaria, armários, equipamentos portáteis e transporte. Movimente e posicione equipamentos de grandes dimensões com uma mão e toda facilidade. A roda é fabricada em poliamida preta e conta com uma caixa em alumínio. Está disponível uma gama de acessórios e ajustes com uma capacidade de carga até 1500 kg.
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar